Menu Search

Quick Release Pin - Receptacle; Pin Diameter - 9.5 mm | 0.375 in;Stainless Steel

Circle Pin Receptacles with a Stainless Steel Pin. When your Ball Lock Pin doesn't have a surface to lock against, use these receptacles for a permanent mating hole.
Item code:

PR6X----RND--70

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $36.80
10 - 24 $33.10
25 + $28.20
Standard pack: 1

Order in multiple of 1

Total price:

$36.80

1 x $36.80

Specifications

Imperial
Metric
SKU attributes
Pin Material Stainless Steel
Finish Natural
Shape Circle

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us