Menu Search

Rectangular Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for rectangular metric tubing. Ideal for aesthetic finishes and light-duty load-bearing applications.
The multi-wall ribbed design with a press-fit ensures a secure hold and easy installation.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Black Series Code: SRILR

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability B h A h1 Maximum Wall Thickness Minimum Wall Thickness View
$1.0316 - $1.7193 1500 In stock
0.787 in
0.591 in
3.937 in
0.197 in
0.118 in
0.059 in
$1.6412 - $2.7354 125 In stock
2.362 in
0.945 in
3.937 in
0.236 in
0.177 in
0.059 in
$3.2129 - $5.3549 100 In stock
1.575 in
0.846 in
5.906 in
0.236 in
0.177 in
0.079 in
$1.02 - $1.7001 450 In stock
0.787 in
0.846 in
4.724 in
0.118 in
0.118 in
0.039 in
$3.5474 - $5.9124 70 In stock
3.15 in
0.965 in
5.512 in
0.197 in
0.177 in
0.079 in
$0.3404 - $0.5673 3000 In stock
0.787 in
0.453 in
0.984 in
0.197 in
0.118 in
0.039 in
$0.8298 - $1.3832 1750 In stock
0.984 in
0.453 in
1.378 in
0.197 in
0.118 in
0.039 in
$0.5619 - $0.9365 3000 In stock
0.787 in
0.571 in
2.362 in
0.197 in
0.118 in
0.039 in
$0.9566 - $1.5944 750 In stock
1.181 in
0.567 in
2.362 in
0.197 in
0.157 in
0.098 in
$0.7998 - $1.3329 302 In stock
1.575 in
0.965 in
3.15 in
0.197 in
0.197 in
0.118 in
$1.1901 - $1.9835 250 In stock
1.772 in
0.591 in
3.543 in
0.197 in
0.157 in
0.079 in
$1.1816 - $1.9692 300 In stock
1.181 in
0.571 in
4.724 in
0.197 in
0.079 in
0.059 in
$3.6281 - $6.0467 100 In stock
3.15 in
0.984 in
4.724 in
0.276 in
0.315 in
0.197 in
$3.3974 - $5.6624 100 In stock
1.969 in
1.102 in
5.906 in
0.236 in
0.236 in
0.157 in
$0.1847 - $0.3078 10000 In stock
0.591 in
0.453 in
0.787 in
0.197 in
0.079 in
0.039 in
$0.4154 - $0.6924 4500 In stock
0.984 in
0.453 in
1.575 in
0.197 in
0.118 in
0.039 in
$1.0116 - $1.686 600 In stock
0.787 in
0.571 in
3.543 in
0.197 in
0.098 in
0.039 in
$1.1037 - $1.8395 450 In stock
0.984 in
0.591 in
3.937 in
0.197 in
0.118 in
0.059 in
$3.4695 - $5.7825 90 In stock
3.15 in
0.945 in
4.724 in
0.197 in
0.217 in
0.079 in
$3.9537 - $6.5897 60 In stock
3.937 in
0.945 in
4.724 in
0.236 in
0.236 in
0.138 in
  • of 4
Rectangular Tube Insert 100.0 mm 20.0 mm Black LDPE

20591199

Price Range
$1.7193 - $1.0316

Stock Levels
1500 In stock
Attributes
  • A
    3.937 in
  • B
    0.787 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591243

Price Range
$2.7354 - $1.6412

Stock Levels
125 In stock
Attributes
  • A
    3.937 in
  • B
    2.362 in
  • h
    0.945 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591366

Price Range
$5.3549 - $3.2129

Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.575 in
  • h
    0.846 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert Black LDPE

20591267

Price Range
$1.7001 - $1.02

Stock Levels
450 In stock
Attributes
  • A
    4.724 in
  • B
    0.787 in
  • h
    0.846 in
  • h1
    0.118 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert Black LDPE

20591342

Price Range
$5.9124 - $3.5474

Stock Levels
70 In stock
Attributes
  • A
    5.512 in
  • B
    3.15 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 25.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590734

Price Range
$0.5673 - $0.3404

Stock Levels
3000 In stock
Attributes
  • A
    0.984 in
  • B
    0.787 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 35.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590796

Price Range
$1.3832 - $0.8298

Stock Levels
1750 In stock
Attributes
  • A
    1.378 in
  • B
    0.984 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590949

Price Range
$0.9365 - $0.5619

Stock Levels
3000 In stock
Attributes
  • A
    2.362 in
  • B
    0.787 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 60.0 mm 30.0 mm 2.5 mm 4.0 mm Black LDPE - PIR

20590970

Price Range
$1.5944 - $0.9566

Stock Levels
750 In stock
Attributes
  • A
    2.362 in
  • B
    1.181 in
  • h
    0.567 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.098 in
Rectangular Tube Insert 80.0 mm 40.0 mm 3.0 mm 5.0 mm Black LDPE - PIR

20591090

Price Range
$1.3329 - $0.7998

Stock Levels
302 In stock
Attributes
  • A
    3.15 in
  • B
    1.575 in
  • h
    0.965 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.118 in
Rectangular Tube Insert 90.0 mm 45.0 mm 2.0 mm 4.0 mm Black LDPE - PIR

20591168

Price Range
$1.9835 - $1.1901

Stock Levels
250 In stock
Attributes
  • A
    3.543 in
  • B
    1.772 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert Black LDPE

20591274

Price Range
$1.9692 - $1.1816

Stock Levels
300 In stock
Attributes
  • A
    4.724 in
  • B
    1.181 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591328

Price Range
$6.0467 - $3.6281

Stock Levels
100 In stock
Attributes
  • A
    4.724 in
  • B
    3.15 in
  • h
    0.984 in
  • h1
    0.276 in
  • Minimum Wall Thickness
    0.197 in
Rectangular Tube Insert Black LDPE

20591380

Price Range
$5.6624 - $3.3974

Stock Levels
100 In stock
Attributes
  • A
    5.906 in
  • B
    1.969 in
  • h
    1.102 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.157 in
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590710

Price Range
$0.3078 - $0.1847

Stock Levels
10000 In stock
Attributes
  • A
    0.787 in
  • B
    0.591 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590833

Price Range
$0.6924 - $0.4154

Stock Levels
4500 In stock
Attributes
  • A
    1.575 in
  • B
    0.984 in
  • h
    0.453 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 90.0 mm 20.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20591144

Price Range
$1.686 - $1.0116

Stock Levels
600 In stock
Attributes
  • A
    3.543 in
  • B
    0.787 in
  • h
    0.571 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Rectangular Tube Insert 100.0 mm 25.0 mm Black LDPE

20591205

Price Range
$1.8395 - $1.1037

Stock Levels
450 In stock
Attributes
  • A
    3.937 in
  • B
    0.984 in
  • h
    0.591 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.059 in
Rectangular Tube Insert Black LDPE

20591311

Price Range
$5.7825 - $3.4695

Stock Levels
90 In stock
Attributes
  • A
    4.724 in
  • B
    3.15 in
  • h
    0.945 in
  • h1
    0.197 in
  • Minimum Wall Thickness
    0.079 in
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE

20591335

Price Range
$6.5897 - $3.9537

Stock Levels
60 In stock
Attributes
  • A
    4.724 in
  • B
    3.937 in
  • h
    0.945 in
  • h1
    0.236 in
  • Minimum Wall Thickness
    0.138 in