Menu Search

Releasable Cable Ties

In stock

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Overall Length Maximum Cable Bundle Diameter Colour Minimum Loop Tensile Strength View
$0.1612 - $0.1933 11000 In stock
6 in
1.5 in
Black
50.0 lb
$0.1464 - $0.2203 334000 In stock
6 in
1.5 in
Natural
50.0 lb
$0.1706 - $0.2569 14000 In stock
8 in
2 in
Natural
50.0 lb
$0.1878 - $0.2828 4000 In stock
8 in
2 in
Black
50 lbs
$0.1972 - $0.2965 2000 In stock
11.65 in
3 in
Natural
50.0 lb
$0.2166 - $0.2602 8000 In stock
11.65 in
3 in
Black
50 lbs
$0.5216 - $0.6258 1300 In stock
14.567 in
4.016 in
Natural
50.0 lb
Cable Tie 7.9 mm 152.4 mm 38.1 mm Nylon 6/6 Black

WIT-50SR-UVB-M

Price Range
$0.1933 - $0.1612

Stock Levels
11000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.5 in
  • Maximum Cable Bundle Diameter
    1.5 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    6 in
  • Overall Width
    0.311 in
Cable Tie 0.190 in 6.000 in 1.500 in Nylon 6/6 Natural

WIT-50SR-M

Price Range
$0.2203 - $0.1464

Stock Levels
334000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.5 in
  • Maximum Cable Bundle Diameter
    1.5 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    6 in
  • Certification
    UL
Cable Tie 0.190 in 8.000 in 2.000 in Nylon 6/6 Natural

WIT-50RR-M

Price Range
$0.2569 - $0.1706

Stock Levels
14000 In stock
Attributes
  • Cable Bundle Diameter Range
    2 in
  • Maximum Cable Bundle Diameter
    2 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    8 in
  • Certification
    UL
Cable Tie 0.190 in 8.000 in 2.000 in Nylon 6/6 Black

WIT-50RR-UVB-M

Price Range
$0.2828 - $0.1878

Stock Levels
4000 In stock
Attributes
  • Cable Bundle Diameter Range
    2 in
  • Maximum Cable Bundle Diameter
    2 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    8 in
  • Overall Width
    0.189 in
Cable Tie 0.190 in 11.656 in 3.000 in Nylon 6/6 Natural

WIT-50LR-M

Price Range
$0.2965 - $0.1972

Stock Levels
2000 In stock
Attributes
  • Cable Bundle Diameter Range
    3 in
  • Maximum Cable Bundle Diameter
    3 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    11.65 in
  • Colour
    Natural
Cable Tie 0.190 in 11.656 in 3.000 in Nylon Black

WIT-50LR-UVB-M

Price Range
$0.2602 - $0.2166

Stock Levels
8000 In stock
Attributes
  • Cable Bundle Diameter Range
    3 in
  • Maximum Cable Bundle Diameter
    3 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.65 in
  • Overall Width
    0.189 in
Standard Cable Tie - 367.3 mm | 14.462 in ; Natural ; 367.3 mm | 14.462 in

CTR011A

Price Range
$0.6258 - $0.5216

Stock Levels
1300 In stock
Attributes
  • Cable Bundle Diameter Range
    4.016 in
  • Maximum Cable Bundle Diameter
    4.016 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    14.567 in
  • Overall Width
    0.190 in