Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| $0.2243 - $0.2693 | 4000 In stock |
11.65 in
295.9 mm
|
3 in
76.2 mm
|
Black
|
50 lbs
22.7 kg
|
||
| $0.204 - $0.3068 | Request the lead time here |
11.65 in
295.9 mm
|
3 in
76.2 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
| $0.1767 - $0.2658 | 8000 In stock |
8 in
203.2 mm
|
2 in
50.8 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
| $0.1944 - $0.2927 | 4000 In stock |
8 in
203.2 mm
|
2 in
50.8 mm
|
Black
|
50 lbs
22.7 kg
|
||
| $0.1515 - $0.228 | 333000 In stock |
6 in
152.4 mm
|
1.5 in
38.1 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
| $0.1668 - $0.2001 | 9000 In stock |
6 in
152.4 mm
|
1.5 in
38.1 mm
|
Black
|
50.0 lb
50.0 lb
|
||
| $0.5399 - $0.6477 | 6900 In stock |
14.567 in
370.0 mm
|
4.016 in
102.0 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue