Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
145 results
Product SKUs information
Item Code Price range Availability View
$2.30 - $2.70 Request the lead time here
$1.20 - $1.90 695 In stock
$1.60 - $3.20 250 In stock
$1.60 - $3.20 648 In stock
$1.20 - $1.90 250 In stock
$1.60 - $3.20 750 In stock
$1.50 - $3.00 220 In stock
$1.20 - $1.90 250 In stock
$1.20 - $1.90 233 In stock
$1.70 - $3.60 250 In stock
$1.60 - $3.20 747 In stock
$1.20 - $1.90 359 In stock
$1.50 - $3.00 250 In stock
$1.50 - $3.00 742 In stock
$1.20 - $1.90 250 In stock
$1.60 - $3.20 750 In stock
$1.50 - $3.00 753 In stock
30402003 $1.20 - $1.90 250 In stock
$1.20 - $1.90 750 In stock
$1.50 - $3.00 250 In stock
  • of 8
Fixing Ring 22.2 mm 48.0 mm Zinc Alloy

0441062

Price Range
$2.70 - $2.30

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Securing Bracket
  • Cam Material
    Steel
  • Inside Diameter
    0.874 in
  • Outside Diameter
    1.89 in
  • Overall Depth
    0.276 in
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402008

Price Range
$1.90 - $1.20

Stock Levels
695 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 48.0 mm | 1.89 in ; ; Style - Rod System Cam;No Stopper

30403004

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.89 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 49.0 mm | 1.929 in ; ; Style - Rod System Cam;No Stopper

30403002

Price Range
$3.20 - $1.60

Stock Levels
648 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.929 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402007

Price Range
$1.90 - $1.20

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 51.0 mm | 2.008 in ; ; Style - Rod System Cam;No Stopper

30403003

Price Range
$3.20 - $1.60

Stock Levels
750 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    2.008 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 49.0 mm | 1.929 in ; ; Style - No Stopper

30403019

Price Range
$3.00 - $1.50

Stock Levels
220 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.929 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30402002

Price Range
$1.90 - $1.20

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - -4.0 mm | -0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402013

Price Range
$1.90 - $1.20

Stock Levels
233 In stock
Attributes
  • Cam Depth
    -0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - ; ; ; Style - Multipoint Locking

30401034

Price Range
$3.60 - $1.70

Stock Levels
250 In stock
Attributes
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Multipoint Locking
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 29.0 mm | 1.142 in ; ; Style - Rod System Cam;No Stopper

30403006

Price Range
$3.20 - $1.60

Stock Levels
747 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.142 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30402005

Price Range
$1.90 - $1.20

Stock Levels
359 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 38.0 mm | 1.496 in ; ; Style - No Stopper

30403014

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.496 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 26.0 mm | 1.024 in ; ; Style - No Stopper

30403030

Price Range
$3.00 - $1.50

Stock Levels
742 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.024 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 25.0 mm | 0.984 in ; ; Style - Stopper

30402010

Price Range
$1.90 - $1.20

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.984 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 66.0 mm | 2.598 in ; ; Style - Rod System Cam;No Stopper

30403005

Price Range
$3.20 - $1.60

Stock Levels
750 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    2.598 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 44.0 mm | 1.732 in ; ; Style - No Stopper

30403017

Price Range
$3.00 - $1.50

Stock Levels
753 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.732 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30402003

Price Range
$1.90 - $1.20

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - -4.0 mm | -0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402014

Price Range
$1.90 - $1.20

Stock Levels
750 In stock
Attributes
  • Cam Depth
    -0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 36.0 mm | 1.417 in ; ; Style - No Stopper

30403015

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.417 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper