Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
145 results
Product SKUs information
Item Code Price range Availability View
$1.60 - $3.20 446 In stock
$1.60 - $3.20 247 In stock
1097 In stock
$1.60 - $3.20 497 In stock
$1.50 - $3.00 432 In stock
$1.60 - $3.20 251 In stock
734 In stock
$1.50 - $3.00 743 In stock
$1.60 - $3.20 454 In stock
$1.60 - $3.20 593 In stock
$1.50 - $3.00 256 In stock
$4.40 - $7.10 250 In stock
$1.50 - $3.00 474 In stock
$3.60 - $7.50 250 In stock
$1.50 - $3.00 250 In stock
$1.60 - $3.20 238 In stock
$1.60 - $3.20 173 In stock
$1.50 - $3.00 392 In stock
$3.60 - $7.50 253 In stock
$1.50 - $3.00 827 In stock
  • of 8
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 48.0 mm | 1.89 in ; ; Style - Stopper

30403043

Price Range
$3.20 - $1.60

Stock Levels
446 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.89 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - -2.0 mm | -0.079 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403069

Price Range
$3.20 - $1.60

Stock Levels
247 In stock
Attributes
  • Cam Depth
    -0.079 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 37.0 mm | 1.457 in ; ; Style - No Stopper

30403110


Stock Levels
1097 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.457 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 38.0 mm | 1.496 in ; ; Style - No Stopper

30403130

Price Range
$3.20 - $1.60

Stock Levels
497 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.496 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

31403011

Price Range
$3.00 - $1.50

Stock Levels
432 In stock
Attributes
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 37.0 mm | 1.457 in ; ; Style - Stopper

30403129

Price Range
$3.20 - $1.60

Stock Levels
251 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.457 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 26.0 mm | 1.024 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30403046


Stock Levels
734 In stock
Attributes
  • Cam Depth
    1.024 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 14.0 mm | 0.551 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

30403111

Price Range
$3.00 - $1.50

Stock Levels
743 In stock
Attributes
  • Cam Depth
    0.551 in
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403159

Price Range
$3.20 - $1.60

Stock Levels
454 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - -8.0 mm | -0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403412

Price Range
$3.20 - $1.60

Stock Levels
593 In stock
Attributes
  • Cam Depth
    -0.315 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 5.0 mm | 0.197 in ; Cam Length - 38.0 mm | 1.496 in ; ; Style - No Stopper

30403469

Price Range
$3.00 - $1.50

Stock Levels
256 In stock
Attributes
  • Cam Depth
    0.197 in
  • Cam Length
    1.496 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Rod System Cam;No Stopper

30403533

Price Range
$7.10 - $4.40

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 16.6 mm | 0.654 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403612

Price Range
$3.00 - $1.50

Stock Levels
474 In stock
Attributes
  • Cam Depth
    0.654 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405013

Price Range
$7.50 - $3.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.118 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 21.0 mm | 0.827 in ; ; Style - No Stopper

31403016

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.827 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

30403565

Price Range
$3.20 - $1.60

Stock Levels
238 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - -12.0 mm | -0.472 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403587

Price Range
$3.20 - $1.60

Stock Levels
173 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 13.4 mm | 0.528 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403611

Price Range
$3.00 - $1.50

Stock Levels
392 In stock
Attributes
  • Cam Depth
    0.528 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405012

Price Range
$7.50 - $3.60

Stock Levels
253 In stock
Attributes
  • Cam Depth
    0.079 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 30.0 mm | 1.181 in ; ; Style - No Stopper

30403089

Price Range
$3.00 - $1.50

Stock Levels
827 In stock
Attributes
  • Cam Depth
    0.118 in
  • Cam Length
    1.181 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper