Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
145 results
Product SKUs information
Item Code Price range Availability View
$1.60 - $3.20 971 In stock
$1.60 - $3.20 950 In stock
$1.60 - $3.20 648 In stock
$1.60 - $3.20 750 In stock
$1.50 - $3.00 220 In stock
$1.60 - $3.20 747 In stock
$1.20 - $1.90 695 In stock
$1.60 - $3.20 250 In stock
$1.60 - $3.20 365 In stock
$1.60 - $3.20 238 In stock
$1.60 - $3.20 454 In stock
$1.60 - $3.20 246 In stock
$1.60 - $3.20 844 In stock
$1.50 - $3.00 474 In stock
$3.60 - $7.50 250 In stock
$1.50 - $3.00 250 In stock
253 In stock
$1.60 - $3.20 250 In stock
$4.40 - $7.10 748 In stock
$1.60 - $3.20 238 In stock
  • of 8
Replacement Cams - Cam Depth - -10.0 mm | -0.394 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403552

Price Range
$3.20 - $1.60

Stock Levels
971 In stock
Attributes
  • Cam Depth
    -0.394 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 8.0 mm | 0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403583

Price Range
$3.20 - $1.60

Stock Levels
950 In stock
Attributes
  • Cam Depth
    0.315 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 49.0 mm | 1.929 in ; ; Style - Rod System Cam;No Stopper

30403002

Price Range
$3.20 - $1.60

Stock Levels
648 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.929 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 51.0 mm | 2.008 in ; ; Style - Rod System Cam;No Stopper

30403003

Price Range
$3.20 - $1.60

Stock Levels
750 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    2.008 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 49.0 mm | 1.929 in ; ; Style - No Stopper

30403019

Price Range
$3.00 - $1.50

Stock Levels
220 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.929 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 29.0 mm | 1.142 in ; ; Style - Rod System Cam;No Stopper

30403006

Price Range
$3.20 - $1.60

Stock Levels
747 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.142 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402008

Price Range
$1.90 - $1.20

Stock Levels
695 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 48.0 mm | 1.89 in ; ; Style - Rod System Cam;No Stopper

30403004

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.89 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 44.0 mm | 1.732 in ; ; Style - No Stopper

30403073

Price Range
$3.20 - $1.60

Stock Levels
365 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.732 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 26.0 mm | 1.024 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403075

Price Range
$3.20 - $1.60

Stock Levels
238 In stock
Attributes
  • Cam Depth
    1.024 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403159

Price Range
$3.20 - $1.60

Stock Levels
454 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 8.0 mm | 0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403161

Price Range
$3.20 - $1.60

Stock Levels
246 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - -14.0 mm | -0.551 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403420

Price Range
$3.20 - $1.60

Stock Levels
844 In stock
Attributes
  • Cam Depth
    -0.551 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 16.6 mm | 0.654 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403612

Price Range
$3.00 - $1.50

Stock Levels
474 In stock
Attributes
  • Cam Depth
    0.654 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405013

Price Range
$7.50 - $3.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.118 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 21.0 mm | 0.827 in ; ; Style - No Stopper

31403016

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.827 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 24.0 mm | 0.945 in ; ; Style - No Stopper

30403158


Stock Levels
253 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.945 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403444

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Rod System Cam;Stopper

30403524

Price Range
$7.10 - $4.40

Stock Levels
748 In stock
Attributes
  • Cam Depth
    0.079 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

30403565

Price Range
$3.20 - $1.60

Stock Levels
238 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper