Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0288 - $0.044 | 108000 In stock |
|
0.248 in
6.3 mm
|
0.051 in
1.3 mm
|
||
$0.0207 - $0.0317 | 220000 In stock |
|
0.201 in
5.1 mm
|
0.059 in
1.5 mm
|
||
$0.0392 - $0.0596 | 95000 In stock |
|
0.453 in
11.5 mm
|
0.043 in
1.1 mm
|
||
$0.0333 - $0.0507 | 76000 In stock |
|
0.89 in
22.6 mm
|
0.031 in
0.8 mm
|
||
$0.0363 - $0.0554 | 156000 In stock |
|
0.39 in
9.9 mm
|
0.059 in
1.5 mm
|
||
$0.0434 - $0.066 | 535000 In stock |
|
0.748 in
19.0 mm
|
0.059 in
1.5 mm
|
||
$0.0311 - $0.0474 | 72000 In stock |
|
0.732 in
18.6 mm
|
0.031 in
0.8 mm
|
||
$0.0155 - $0.0236 | 366000 In stock |
|
0.264 in
6.7 mm
|
0.031 in
0.8 mm
|
||
$0.0405 - $0.0617 | 48000 In stock |
|
0.89 in
22.6 mm
|
0.059 in
1.5 mm
|
||
$0.0414 - $0.0632 | 247000 In stock |
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
$0.0534 - $0.0815 | 39500 In stock |
|
1.122 in
28.5 mm
|
0.059 in
1.5 mm
|
||
$0.0429 - $0.0651 | 5000 In stock |
|
0.264 in
6.7 mm
|
0.122 in
3.1 mm
|
||
$0.0311 - $0.0474 | 127000 In stock |
|
0.591 in
15.0 mm
|
0.031 in
0.8 mm
|
||
$0.0446 - $0.068 | 14500 In stock |
|
1.122 in
28.5 mm
|
0.031 in
0.8 mm
|
||
$0.0939 - $0.1431 | 7250 In stock |
|
1.343 in
34.1 mm
|
0.059 in
1.5 mm
|
||
$0.026 - $0.0395 | 6000 In stock |
|
0.453 in
11.5 mm
|
0.031 in
0.8 mm
|
||
$0.0446 - $0.068 | 41500 In stock |
|
1.028 in
26.1 mm
|
0.031 in
0.8 mm
|
||
$0.0452 - $0.0687 | Request the lead time here |
0.277 in
7 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
$0.0366 - $0.0558 | Request the lead time here |
0.564 in
14.3 mm
|
0.891 in
22.6 mm
|
0.032 in
0.8 mm
|
||
$0.0588 - $0.0897 | 30000 In stock |
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue