Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0546 - $0.0752 | Request the lead time here |
Black
|
#7
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0507 - $0.0773 | 500 In stock |
Black
|
7/16
|
Nylon 6/6
|
0.570 in
14.5 mm
|
1.031 in
26.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0296 - $0.045 | 25000 In stock |
Black
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.391 in
9.9 mm
|
0.032 in
0.8 mm
|
||
| $0.0612 - $0.068 | Request the lead time here |
Grey
|
M2.5
|
LDPE - PIR
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0587 - $0.0654 | Request the lead time here |
Red
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.433 in
11.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0563 - $0.0624 | 1318000 In stock |
Blue
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0161 - $0.0243 | 747000 In stock |
Natural
|
#2
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0957 - $0.1062 | Request the lead time here |
Red
|
M7
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0608 - $0.0672 | 13000 In stock |
Blue
|
M2.5
|
LDPE - PIR
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0699 - $0.0779 | 23000 In stock |
Grey
|
M6
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.106 in
2.7 mm
|
||
| $0.1355 - $0.1503 | 12500 In stock |
Blue
|
M10
|
LDPE - PIR
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0608 - $0.0672 | 17000 In stock |
Red
|
M2.5
|
LDPE - PIR
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.043 in
1.1 mm
|
||
| $0.0957 - $0.1062 | 2000 In stock |
Grey
|
M7
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.106 in
2.7 mm
|
||
| $0.0677 - $0.0752 | 500 In stock |
Red
|
M6
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0632 - $0.0699 | 1000 In stock |
Grey
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.098 in
2.5 mm
|
||
| $0.0689 - $0.0761 | 3000 In stock |
Blue
|
M6
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.429 in
10.9 mm
|
0.059 in
1.5 mm
|
||
| $0.0495 - $0.0549 | Request the lead time here |
Black
|
#10
|
Nylon 6/6
|
|
|
|
||
| $0.1719 - $0.191 | 6400 In stock |
Natural
|
M4
|
Nylon
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
||
| $0.161 - $0.1788 | 5000 In stock |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| $0.2537 - $0.284 | Request the lead time here |
Natural
|
M10
|
Nylon
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm