Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.0546 - $0.0752 Request the lead time here
Black
#7
Nylon 6/6
0.375 in
0.750 in
0.062 in
$0.0507 - $0.0773 500 In stock
Black
7/16
Nylon 6/6
0.570 in
1.031 in
0.032 in
$0.0296 - $0.045 25000 In stock
Black
#8
Nylon 6/6
0.235 in
0.391 in
0.032 in
$0.0612 - $0.068 Request the lead time here
Grey
M2.5
LDPE - PIR
0.106 in
0.197 in
0.059 in
$0.0587 - $0.0654 Request the lead time here
Red
M5
LDPE - PIR
0.209 in
0.433 in
0.055 in
$0.0563 - $0.0624 1318000 In stock
Blue
M5
LDPE - PIR
0.209 in
0.394 in
0.039 in
$0.0161 - $0.0243 747000 In stock
Natural
#2
Nylon 6/6
0.115 in
0.203 in
0.032 in
$0.0957 - $0.1062 Request the lead time here
Red
M7
LDPE - PIR
0.331 in
0.669 in
0.079 in
$0.0608 - $0.0672 13000 In stock
Blue
M2.5
LDPE - PIR
0.106 in
0.197 in
0.039 in
$0.0699 - $0.0779 23000 In stock
Grey
M6
LDPE - PIR
0.252 in
0.394 in
0.106 in
$0.1355 - $0.1503 12500 In stock
Blue
M10
LDPE - PIR
0.413 in
0.709 in
0.059 in
$0.0608 - $0.0672 17000 In stock
Red
M2.5
LDPE - PIR
0.106 in
0.256 in
0.043 in
$0.0957 - $0.1062 2000 In stock
Grey
M7
LDPE - PIR
0.331 in
0.512 in
0.106 in
$0.0677 - $0.0752 500 In stock
Red
M6
LDPE - PIR
0.252 in
0.472 in
0.063 in
$0.0632 - $0.0699 1000 In stock
Grey
M5
LDPE - PIR
0.209 in
0.335 in
0.098 in
$0.0689 - $0.0761 3000 In stock
Blue
M6
LDPE - PIR
0.252 in
0.429 in
0.059 in
$0.0495 - $0.0549 Request the lead time here
Black
#10
Nylon 6/6
$0.1719 - $0.191 6400 In stock
Natural
M4
Nylon
0.169 in
0.472 in
0.055 in
$0.161 - $0.1788 5000 In stock
Natural
M3
Nylon
0.126 in
0.217 in
0.087 in
$0.2537 - $0.284 Request the lead time here
Natural
M10
Nylon
0.413 in
0.827 in
0.098 in
  • of 6
Retaining Washer 0.375 in 0.750 in 0.062 in Nylon 6/6 Black

16FWRT007062B

Price Range
$0.0752 - $0.0546

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Retaining Washer 0.570 in 1.031 in 0.032 in Nylon 6/6 Black

16FWRT437032B

Price Range
$0.0773 - $0.0507

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Retaining Washer 0.235 in 0.391 in 0.032 in Nylon 6/6 Black

16FWRT008032B

Price Range
$0.045 - $0.0296

Stock Levels
25000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Grey LDPE - PIR Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in; Compatible Screw Sizes M2.5

015102500203

Price Range
$0.068 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.197 in
  • Thickness
    0.059 in
  • Screw Size
    M2.5
  • Material
    LDPE - PIR
Red LDPE - PIR Retaining Washer - 5.3 mm | 0.209 in; 11.0 mm | 0.433 in; Thickness 1.3 mm | 0.051 in; Compatible Screw Sizes M5

015005000503

Price Range
$0.0654 - $0.0587

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.433 in
  • Thickness
    0.055 in
  • Screw Size
    M5
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5

015205008703

Price Range
$0.0624 - $0.0563

Stock Levels
1318000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.039 in
  • Screw Size
    M5
  • Material
    LDPE - PIR
Natural Nylon 6/6 Retaining Washer - 2.9 mm | 0.115 in; 5.2 mm | 0.203 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #2

16FWRT002032

Price Range
$0.0243 - $0.0161

Stock Levels
747000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.032 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Red LDPE - PIR Retaining Washer - 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M7

015008000503

Price Range
$0.1062 - $0.0957

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.669 in
  • Thickness
    0.079 in
  • Screw Size
    M7
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in; Compatible Screw Sizes M2.5

015202508703

Price Range
$0.0672 - $0.0608

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.197 in
  • Thickness
    0.039 in
  • Screw Size
    M2.5
  • Material
    LDPE - PIR
Grey LDPE - PIR Retaining Washer - 6.4 mm | 0.252 in; 10 mm | 0.393 in; Thickness 2.7 mm | 0.106 in; Compatible Screw Sizes M6

015106000203

Price Range
$0.0779 - $0.0699

Stock Levels
23000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.106 in
  • Screw Size
    M6
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 10.5 mm | 0.413 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in; Compatible Screw Sizes M10

015210008703

Price Range
$0.1503 - $0.1355

Stock Levels
12500 In stock
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.709 in
  • Thickness
    0.059 in
  • Screw Size
    M10
  • Material
    LDPE - PIR
Red LDPE - PIR Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in; Compatible Screw Sizes M2.5

015002500503

Price Range
$0.0672 - $0.0608

Stock Levels
17000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.256 in
  • Thickness
    0.043 in
  • Screw Size
    M2.5
  • Material
    LDPE - PIR
Grey LDPE - PIR Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M7

015108000203

Price Range
$0.1062 - $0.0957

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.512 in
  • Thickness
    0.106 in
  • Screw Size
    M7
  • Material
    LDPE - PIR
Red LDPE - PIR Retaining Washer - 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

015006000503

Price Range
$0.0752 - $0.0677

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.063 in
  • Screw Size
    M6
  • Material
    LDPE - PIR
Grey LDPE - PIR Retaining Washer - 5.3 mm | 0.209 in; 8.5 mm | 0.335 in; Thickness 2.7 mm | 0.106 in; Compatible Screw Sizes M5

015105000203

Price Range
$0.0699 - $0.0632

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.335 in
  • Thickness
    0.098 in
  • Screw Size
    M5
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

015206008703

Price Range
$0.0761 - $0.0689

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.429 in
  • Thickness
    0.059 in
  • Screw Size
    M6
  • Material
    LDPE - PIR
Retaining Washer 5.0 mm 0.421 in 0.120 in Nylon 6/6 Black

16SRRW010421200B

Price Range
$0.0549 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Black
Natural Nylon Retaining Washer - 4.3 mm | 0.169 in; 12.0 mm | 0.472 in; Thickness 1.4 mm | 0.055 in;

RWM250A

Price Range
$0.191 - $0.1719

Stock Levels
6400 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.055 in
  • Screw Size
    M4
  • Material
    Nylon
Natural Nylon Retaining Washer - 3.2 mm | 0.126 in; 5.5 mm | 0.217 in; Thickness 2.2 mm | 0.087 in;

RWM150A

Price Range
$0.1788 - $0.161

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Outside Diameter
    0.217 in
  • Thickness
    0.087 in
  • Screw Size
    M3
  • Material
    Nylon
Natural Nylon Retaining Washer - 10.5 mm | 0.413 in; 21.0 mm | 0.827 in; Thickness 2.5 mm | 0.098 in;

RWM550A

Price Range
$0.284 - $0.2537

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.827 in
  • Thickness
    0.098 in
  • Screw Size
    M10
  • Material
    Nylon