Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.3261 - $0.4968 Request the lead time here
Natural
3/8
Nylon 6/6
0.563 in
1.260 in
0.062 in
$0.0321 - $0.0491 37000 In stock
Natural
1/4
Nylon 6/6
0.344 in
0.500 in
0.032 in
$0.1254 - $0.1913 15750 In stock
Natural
#7
Nylon 6/6
0.375 in
1.000 in
0.062 in
$0.0495 - $0.0756 15000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.630 in
0.062 in
$0.0549 - $0.0729 3000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.400 in
0.055 in
$0.0269 - $0.0408 395000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.391 in
0.032 in
$0.0429 - $0.0654 50000 In stock
Natural
5/16
Nylon 6/6
0.470 in
0.734 in
0.062 in
$0.0269 - $0.0408 266000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.453 in
0.032 in
$0.0461 - $0.0704 12500 In stock
Natural
7/16
Nylon 6/6
0.570 in
1.031 in
0.032 in
$0.0192 - $0.0294 82000 In stock
Natural
#6
Nylon 6/6
0.198 in
0.328 in
0.032 in
$0.0429 - $0.0654 342000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.594 in
0.062 in
$0.0552 - $0.0843 29000 In stock
Natural
1/2
Nylon 6/6
0.690 in
1.125 in
0.062 in
$0.0444 - $0.0674 8000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.125 in
$0.0321 - $0.0491 81000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.594 in
0.032 in
$0.0449 - $0.0683 449000 In stock
Natural
#7
Nylon 6/6
0.375 in
0.750 in
0.062 in
$0.0321 - $0.0491 31000 In stock
Natural
5/16
Nylon 6/6
0.470 in
0.734 in
0.032 in
$0.0972 - $0.1481 7250 In stock
Natural
7/8
Nylon 6/6
0.940 in
1.344 in
0.062 in
$0.0161 - $0.0243 90000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.032 in
$0.0375 - $0.0573 283000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.391 in
0.062 in
$0.0419 - $0.0638 50500 In stock
Natural
3/8
Nylon 6/6
0.564 in
0.891 in
0.062 in
  • of 6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.563 in; 32 mm | 1.260 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8 in

16FWRT375062A

Price Range
$0.4968 - $0.3261

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.563 in
  • Outside Diameter
    1.260 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 8.7 mm | 0.344 in; 12.7 mm | 0.500 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4 in

16FWRT250032A

Price Range
$0.0491 - $0.0321

Stock Levels
37000 In stock
Attributes
  • Inside Diameter
    0.344 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 25.4 mm | 1.000 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062A

Price Range
$0.1913 - $0.1254

Stock Levels
15750 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 16 mm | 0.630 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062C

Price Range
$0.0756 - $0.0495

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.630 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 10.2 mm | 0.400 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes #10

16FWRT010055

Price Range
$0.0729 - $0.0549

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.400 in
  • Thickness
    0.055 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.391 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032

Price Range
$0.0408 - $0.0269

Stock Levels
395000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 5/16 in

16FWRT312062

Price Range
$0.0654 - $0.0429

Stock Levels
50000 In stock
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 11.5 mm | 0.453 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #10

16FWRT010032

Price Range
$0.0408 - $0.0269

Stock Levels
266000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.032 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 7/16 in

16FWRT437032

Price Range
$0.0704 - $0.0461

Stock Levels
12500 In stock
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.032 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 5 mm | 0.198 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #6

16FWRT006032

Price Range
$0.0294 - $0.0192

Stock Levels
82000 In stock
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4 in

16FWRT250062

Price Range
$0.0654 - $0.0429

Stock Levels
342000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 17.5 mm | 0.690 in; 28.6 mm | 1.125 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/2 in

16FWRT500062

Price Range
$0.0843 - $0.0552

Stock Levels
29000 In stock
Attributes
  • Inside Diameter
    0.690 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.062 in
  • Screw Size
    1/2
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #4

16FWRT004125

Price Range
$0.0674 - $0.0444

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.125 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4 in

16FWRT250032

Price Range
$0.0491 - $0.0321

Stock Levels
81000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #7

16FWRT007062

Price Range
$0.0683 - $0.0449

Stock Levels
449000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 5/16 in

16FWRT312032

Price Range
$0.0491 - $0.0321

Stock Levels
31000 In stock
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.032 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 23.9 mm | 0.940 in; 34.1 mm | 1.344 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 7/8 in

16FWRT875062

Price Range
$0.1481 - $0.0972

Stock Levels
7250 In stock
Attributes
  • Inside Diameter
    0.940 in
  • Outside Diameter
    1.344 in
  • Thickness
    0.062 in
  • Screw Size
    7/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #4

16FWRT004032

Price Range
$0.0243 - $0.0161

Stock Levels
90000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.032 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.391 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #8

16FWRT008062

Price Range
$0.0573 - $0.0375

Stock Levels
283000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.062 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 22.6 mm | 0.891 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8 in

16FWRT375062

Price Range
$0.0638 - $0.0419

Stock Levels
50500 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6