Menu Search

Retractable Spring Plungers Ring Pull Short

In production

Ring Pull Spring Plungers are a great option for machining applications, and can be used; for positioning, as loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment.

The pins have a short retractable design making them perfect for confined spaces. They benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.

Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Plating: Plain and Clear Zinc
  • No thread relief for 1/4-20 series

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Thread Size Threadlocker Material Thread Length View
$10.30 - $13.50 Request the lead time here
1/4" x 20
No
Steel
0.310 in
$13.30 - $17.40 Request the lead time here
1/2-13
No
Steel
0.560 in
$28.40 - $37.00 Request the lead time here
1/2-13
Yes
Stainless Steel
0.560 in
$15.30 - $20.00 Request the lead time here
5/8-11
No
Steel
0.690 in
Request the lead time here
1/4" x 20
Yes
Steel
0.310 in
$15.30 - $20.00 Request the lead time here
5/8-11
Yes
Steel
0.559 in
$23.90 - $31.20 Request the lead time here
3/8-16
No
Stainless Steel
0.440 in
$11.20 - $14.60 Request the lead time here
3/8-16
No
Steel
0.440 in
$13.30 - $17.40 Request the lead time here
1/2-13
Yes
Steel
0.429 in
$28.40 - $37.00 Request the lead time here
1/2-13
No
Stainless Steel
0.560 in
$23.90 - $31.20 Request the lead time here
3/8-16
Yes
Stainless Steel
0.311 in
$11.20 - $14.60 Request the lead time here
3/8-16
Yes
Steel
0.311 in
Retractable Spring Plunger - Ring Pull Short; 1/4-20; Thread Length - 7.9 mm | 0.310 in; Non Lock-Out; Trivalent Zinc

SP4C--SR-----21*

Price Range
$13.50 - $10.30

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4" x 20
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    0.310 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 1/2-13; Thread Length - 10.9 mm | 0.430 in; Non Lock-Out; Trivalent Zinc

SP8C--SR-----21

Price Range
$17.40 - $13.30

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    0.560 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 1/2-13; Thread Length - 10.9 mm | 0.430 in; Non Lock-Out; Natural

SP8C--SR--V--70

Price Range
$37.00 - $28.40

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    0.560 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 5/8-11; Thread Length - 13.5 mm | 0.531 in; Non Lock-Out; Trivalent Zinc

SP1C--SR-----21

Price Range
$20.00 - $15.30

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/8-11
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    0.690 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 1/4-20; Thread Length - 7.9 mm | 0.310 in; Non Lock-Out; Zinc Plated

SP4C--SR--V--21*


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4" x 20
  • Finish
    Zinc Plated
  • Material
    Steel
  • Thread Length
    0.310 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 5/8-11; Thread Length - 14.2 mm | 0.560 in; Non Lock-Out; Zinc Plated

SP1C--SR--V--21

Price Range
$20.00 - $15.30

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/8-11
  • Finish
    Zinc Plated
  • Material
    Steel
  • Thread Length
    0.559 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 3/8-16; Thread Length - 7.9 mm | 0.310 in; Non Lock-Out; Natural

SP6C--SR-----70

Price Range
$31.20 - $23.90

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    0.440 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 3/8-16; Thread Length - 7.9 mm | 0.310 in; Non Lock-Out; Trivalent Zinc

SP6C--SR-----21

Price Range
$14.60 - $11.20

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Trivalent Zinc
  • Material
    Steel
  • Thread Length
    0.440 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 1/2-13; Thread Length - 10.9 mm | 0.430 in; Non Lock-Out; Zinc Plated

SP8C--SR--V--21

Price Range
$17.40 - $13.30

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Zinc Plated
  • Material
    Steel
  • Thread Length
    0.429 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 1/2-13; Thread Length - 10.9 mm | 0.430 in; Non Lock-Out; Natural

SP8C--SR-----70

Price Range
$37.00 - $28.40

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    0.560 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 3/8-16; Thread Length - 7.9 mm | 0.310 in; Non Lock-Out; Natural

SP6C--SR--V--70

Price Range
$31.20 - $23.90

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Natural
  • Material
    Stainless Steel
  • Thread Length
    0.311 in
  • Locking Function
    Non Lock-Out
Retractable Spring Plunger - Ring Pull Short; 3/8-16; Thread Length - 7.9 mm | 0.310 in; Non Lock-Out; Zinc Plated

SP6C--SR--V--21

Price Range
$14.60 - $11.20

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Finish
    Zinc Plated
  • Material
    Steel
  • Thread Length
    0.311 in
  • Locking Function
    Non Lock-Out