Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.3314 - $0.5154 | 1000 In stock |
1.457 in
37.0 mm
|
|
||
| $1.2444 - $1.9358 | 400 In stock |
2.28 in
57.9 mm
|
|
||
| $0.6155 - $0.9575 | 1000 In stock |
1.846 in
46.9 mm
|
|
||
| $0.7523 - $1.1702 | 1000 In stock |
1.177 in
29.9 mm
|
|
||
| $0.0521 - $0.081 | 7997 In stock |
1.492 in
37.9 mm
|
|
||
| $0.6839 - $1.0638 | 1000 In stock |
1.177 in
29.9 mm
|
|
||
| $0.3642 - $0.5666 | 1000 In stock |
1.846 in
46.9 mm
|
|
||
| $0.092 - $0.143 | 5000 In stock |
1.772 in
45.0 mm
|
|
||
| $0.0671 - $0.389 | 7983 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1493 - $0.8646 | 12822 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1769 - $1.0241 | 15589 In stock |
0.874 in
22.2 mm
|
|
||
| $0.1334 - $0.7706 | 45947 In stock |
0.748 in
19.0 mm
|
|
||
| $0.3053 - $1.7661 | 2360 In stock |
0.874 in
22.2 mm
|
|
||
| $0.6261 - $3.6246 | 532 In stock |
1 in
25.4 mm
|
|
||
| $0.0524 - $0.3027 | 4700 In stock |
0.622 in
15.8 mm
|
|
||
| $0.0992 - $0.5736 | Request the lead time here |
0.874 in
22.2 mm
|
|
||
| $0.1743 - $1.0095 | 4495 In stock |
0.787 in
20.0 mm
|
|
||
| $0.0746 - $0.4308 | 5415 In stock |
0.5 in
12.7 mm
|
|
||
| $0.0723 - $0.4182 | 674 In stock |
0.5 in
12.7 mm
|
|
||
| $0.3579 - $2.0717 | 1228 In stock |
1.752 in
44.5 mm