Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.0521 - $0.081 | 8000 In stock |
|
|
||
$0.6839 - $1.0638 | 1000 In stock |
|
|
||
$1.1763 - $1.8297 | 1000 In stock |
|
|
||
$0.0782 - $0.1217 | 2000 In stock |
|
|
||
$0.3314 - $0.5154 | 1000 In stock |
|
|
||
$0.3642 - $0.5666 | 1000 In stock |
|
|
||
$0.092 - $0.143 | 5000 In stock |
|
|
||
$0.5607 - $0.8721 | Request the lead time here |
|
|
||
$0.6155 - $0.9575 | 1000 In stock |
|
|
||
$0.7523 - $1.1702 | 1000 In stock |
|
|
||
$0.0992 - $0.1542 | 1000 In stock |
|
|
||
$1.2444 - $1.9358 | Request the lead time here |
|
|
||
$1.5182 - $2.3615 | 500 In stock |
|
|
||
$0.0953 - $0.5517 | 3113 In stock |
0.874 in
22.2 mm
|
|
||
$0.1098 - $0.6368 | 11400 In stock |
0.875 in
22.2 mm
|
|
||
$0.1746 - $1.0103 | 1668 In stock |
0.875 in
22.2 mm
|
|
||
$0.3038 - $1.7586 | 600 In stock |
1 in
25.4 mm
|
|
||
$0.1028 - $0.5942 | 12245 In stock |
0.874 in
22.2 mm
|
|
||
$1.2452 - $7.2093 | 800 In stock |
1 in
25.4 mm
|
|
||
$0.0993 - $0.5751 | 7052 In stock |
0.874 in
22.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue