Menu Search

Round End Caps

In stock

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: LDPE
  • Colour: Blue, Black, Natural, Yellow, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
147 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.4002 - $4.9583 26713 In stock
$1.2602 - $15.7373 100 In stock
$1.2636 - $15.8014 3425 In stock
$0.6144 - $7.6769 15196 In stock
$1.2218 - $15.2896 2646 In stock
$1.2478 - $15.545 7500 In stock
$0.2196 - $2.7449 29259 In stock
$2.2615 - $28.2438 8340 In stock
$0.4355 - $5.4058 11906 In stock
$1.7149 - $21.3988 4199 In stock
$0.419 - $5.2139 28800 In stock
$1.6188 - $20.2153 4800 In stock
$0.3298 - $4.1263 46900 In stock
$0.5918 - $7.4209 Request the lead time here
$0.4128 - $5.15 11900 In stock
$1.6282 - $20.3749 4009 In stock
$0.3905 - $4.8618 10460 In stock
$0.3456 - $4.2862 16000 In stock
$1.5739 - $19.6714 10300 In stock
$0.6529 - $8.1247 4625 In stock
  • of 8
Standard Flexible End Cap - Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C15C

Price Range
$4.9583 - $0.4002

Stock Levels
26713 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 38.1 mm | 1.500 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C244A

Price Range
$15.7373 - $1.2602

Stock Levels
100 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 38.1 mm | 1.500 in ; Inside Height - 22.2 mm | 0.875 in ; Temperature Range - 60 °C | 140 °F

C344A

Price Range
$15.8014 - $1.2636

Stock Levels
3425 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 22.2 mm | 0.875 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C24B

Price Range
$7.6769 - $0.6144

Stock Levels
15196 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 34.9 mm | 1.375 in ; Inside Height - 22.2 mm | 0.875 in ; Temperature Range - 60 °C | 140 °F

C340A

Price Range
$15.2896 - $1.2218

Stock Levels
2646 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 35.6 mm | 1.400 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C242B

Price Range
$15.545 - $1.2478

Stock Levels
7500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 4 mm | 0.156 in ; Inside Height - 15.1 mm | 0.594 in ; Temperature Range - 60 °C | 140 °F

C2A

Price Range
$2.7449 - $0.2196

Stock Levels
29259 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 54.8 mm | 2.156 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C264B

Price Range
$28.2438 - $2.2615

Stock Levels
8340 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 17.8 mm | 0.700 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C19A

Price Range
$5.4058 - $0.4355

Stock Levels
11906 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 48.9 mm | 1.925 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C260B

Price Range
$21.3988 - $1.7149

Stock Levels
4199 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 16.7 mm | 0.656 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C18C

Price Range
$5.2139 - $0.419

Stock Levels
28800 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 45.7 mm | 1.800 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C256B

Price Range
$20.2153 - $1.6188

Stock Levels
4800 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 11.9 mm | 0.469 in ; Inside Height - 15.1 mm | 0.594 in ; Temperature Range - 60 °C | 140 °F

C12B

Price Range
$4.1263 - $0.3298

Stock Levels
46900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 21.4 mm | 0.843 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C23A

Price Range
$7.4209 - $0.5918

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 16.6 mm | 0.654 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C17A

Price Range
$5.15 - $0.4128

Stock Levels
11900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 41.3 mm | 1.625 in ; Inside Height - 22.2 mm | 0.875 in ; Temperature Range - 60 °C | 140 °F

C348A

Price Range
$20.3749 - $1.6282

Stock Levels
4009 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 14.7 mm | 0.580 in ; Temperature Range - 60 °C | 140 °F

C14A

Price Range
$4.8618 - $0.3905

Stock Levels
10460 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 12.9 mm | 0.508 in ; Inside Height - 15.1 mm | 0.594 in ; Temperature Range - 60 °C | 140 °F

C13A

Price Range
$4.2862 - $0.3456

Stock Levels
16000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 43.2 mm | 1.700 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C252B

Price Range
$19.6714 - $1.5739

Stock Levels
10300 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow
Standard Flexible End Cap - Inside Diameter - 26.2 mm | 1.030 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

C27A

Price Range
$8.1247 - $0.6529

Stock Levels
4625 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Yellow