Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.1442 - $0.8354 | 15556 In stock |
0.875 in
22.2 mm
|
|
||
$0.1482 - $0.858 | 5194 In stock |
1.000 in
25.4 mm
|
|
||
$0.2528 - $1.4636 | 758 In stock |
0.875 in
22.2 mm
|
|
||
$0.0734 - $0.4248 | 20878 In stock |
0.875 in
22.2 mm
|
|
||
$0.1617 - $0.9356 | 7803 In stock |
0.875 in
22.2 mm
|
|
||
$0.0993 - $0.5751 | Request the lead time here |
0.875 in
22.2 mm
|
|
||
$0.317 - $1.8345 | 2997 In stock |
1.252 in
31.8 mm
|
|
||
$0.5952 - $3.4461 | 1000 In stock |
1.094 in
27.8 mm
|
|
||
$0.0996 - $0.5781 | 6049 In stock |
0.374 in
9.5 mm
|
|
||
AL1A | $0.1334 - $0.7728 | 1796 In stock |
1 in
25.4 mm
|
|
|
$0.1835 - $1.0614 | 3801 In stock |
0.827 in
21 mm
|
|
||
$0.0926 - $0.5355 | 4000 In stock |
0.752 in
19.1 mm
|
|
||
$0.1136 - $0.6575 | 379 In stock |
0.5 in
12.7 mm
|
|
||
$0.348 - $2.0139 | 905 In stock |
1.752 in
44.5 mm
|
|
||
$0.0648 - $0.3758 | 7983 In stock |
0.874 in
22.2 mm
|
|
||
$0.1442 - $0.8354 | 822 In stock |
0.875 in
22.2 mm
|
|
||
$0.1709 - $0.9894 | 2250 In stock |
0.875 in
22.2 mm
|
|
||
$0.1289 - $0.7445 | 32097 In stock |
0.750 in
19.1 mm
|
|
||
$0.2949 - $1.7064 | 3053 In stock |
0.874 in
22.2 mm
|
|
||
$0.1028 - $0.5942 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue