Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Insert Height | Head Diameter | View | |
---|---|---|---|---|---|---|
$1.193 - $3.4966 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
||
$0.526 - $1.5486 | 1927 In stock |
Black
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
$0.5112 - $1.4958 | 685 In stock |
Black
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
$1.4224 - $4.1726 | 687 In stock |
Black
|
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
||
$1.0519 - $3.0852 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$0.9461 - $2.7888 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
||
$0.8932 - $2.633 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
||
$1.143 - $3.3497 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
||
$0.6847 - $2.0126 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
$0.4201 - $1.2402 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.964 - $2.8385 | 4500 In stock |
Black
|
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
||
$0.632 - $1.8571 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
$0.4409 - $1.2899 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$1.3662 - $4.0259 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
||
$1.1048 - $3.2323 | 4500 In stock |
Black
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$0.7348 - $2.1689 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
||
$1.0166 - $2.9974 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
||
$1.2462 - $3.6731 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
||
$0.6847 - $2.0126 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
||
$1.0019 - $2.9387 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue