Menu Search

Round Inserts & Glides Steel Base

In stock

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: HDPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Colour Insert Height Head Diameter View
$0.9243 - $2.7252 Request the lead time here
Black
0.787 in
$1.2348 - $3.6189 Request the lead time here
Black
0.787 in
$1.3625 - $4.0145 Request the lead time here
Black
0.787 in
  • of 2
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498569

Price Range
$2.7252 - $0.9243

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498578

Price Range
$3.6189 - $1.2348

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498580

Price Range
$4.0145 - $1.3625

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in