Menu Search

Round Metric Multi-Wall Ribbed Tube Inserts

In stock

These black, textured LDPE inserts are designed for round metric tubing. They offer a clean finish for aesthetic or light-duty load-bearing applications.

The multi-wall perimeter ribs ensure easy assembly and a secure fit. Ideal for furniture, metal frames and tubing protection.

  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE Colour: Black Series Code: SR1560

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability D H h Maximum Wall Thickness Minimum Wall Thickness View
$0.1544 - $0.2573 12498 In stock
0.591 in
0.453 in
0.118 in
0.079 in
0.031 in
$0.365 - $0.6083 1500 In stock
1.26 in
0.453 in
0.118 in
0.118 in
0.039 in
$0.3204 - $0.534 3000 In stock
1.063 in
0.453 in
0.118 in
0.118 in
0.039 in
$0.1602 - $0.2672 16000 In stock
0.709 in
0.453 in
0.118 in
0.079 in
0.031 in
$0.1689 - $0.2816 9750 In stock
0.866 in
0.453 in
0.118 in
0.098 in
0.031 in
$0.1544 - $0.2573 20000 In stock
0.63 in
0.453 in
0.118 in
0.079 in
0.031 in
$0.2328 - $0.3879 3000 In stock
1.102 in
0.453 in
0.118 in
0.118 in
0.031 in
$0.7845 - $1.3076 600 In stock
2.165 in
0.571 in
0.118 in
0.098 in
0.039 in
$0.1631 - $0.2718 12000 In stock
0.787 in
0.453 in
0.118 in
0.079 in
0.031 in
$0.1832 - $0.3054 7000 In stock
0.984 in
0.453 in
0.118 in
0.118 in
0.031 in
$0.5508 - $0.918 400 In stock
2.362 in
0.709 in
0.118 in
0.118 in
0.059 in
$0.3332 - $0.5553 4500 In stock
1.26 in
0.453 in
0.118 in
0.118 in
0.031 in
$0.1544 - $0.2573 12500 In stock
0.551 in
0.453 in
0.118 in
0.079 in
0.031 in
$0.1614 - $0.2691 20000 In stock
0.748 in
0.453 in
0.118 in
0.079 in
0.031 in
$0.3345 - $0.5576 2250 In stock
1.26 in
0.453 in
0.118 in
0.098 in
0.031 in
Round Tube Insert 15.0 mm 0.8 mm 2.0 mm Black LDPE

20594947

Price Range
$0.2573 - $0.1544

Stock Levels
12498 In stock
Attributes
  • D
    0.591 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.079 in
Round Tube Insert 32.0 mm 1.0 mm 3.0 mm Black LDPE

20595050

Price Range
$0.6083 - $0.365

Stock Levels
1500 In stock
Attributes
  • D
    1.26 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Round Tube Insert 27.0 mm 1.0 mm 3.0 mm Black LDPE

20595012

Price Range
$0.534 - $0.3204

Stock Levels
3000 In stock
Attributes
  • D
    1.063 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.118 in
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm Black LDPE

20594961

Price Range
$0.2672 - $0.1602

Stock Levels
16000 In stock
Attributes
  • D
    0.709 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.079 in
Round Tube Insert 22.0 mm 0.8 mm 2.5 mm Black LDPE

20594992

Price Range
$0.2816 - $0.1689

Stock Levels
9750 In stock
Attributes
  • D
    0.866 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.098 in
Round Tube Insert 16.0 mm 0.8 mm 2.0 mm Black LDPE

20594954

Price Range
$0.2573 - $0.1544

Stock Levels
20000 In stock
Attributes
  • D
    0.63 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.079 in
Round Tube Insert 28.0 mm 0.8 mm 3.0 mm Black LDPE

20595029

Price Range
$0.3879 - $0.2328

Stock Levels
3000 In stock
Attributes
  • D
    1.102 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.118 in
Round Tube Insert 55.0 mm 1.0 mm 2.5 mm Black LDPE

20595067

Price Range
$1.3076 - $0.7845

Stock Levels
600 In stock
Attributes
  • D
    2.165 in
  • H
    0.571 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.098 in
Round Tube Insert 20.0 mm 0.8 mm 2.0 mm Black LDPE

20594985

Price Range
$0.2718 - $0.1631

Stock Levels
12000 In stock
Attributes
  • D
    0.787 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.079 in
Round Tube Insert 25.0 mm 0.8 mm 3.0 mm Black LDPE

20595005

Price Range
$0.3054 - $0.1832

Stock Levels
7000 In stock
Attributes
  • D
    0.984 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.118 in
Round Tube Insert 60.0 mm 1.5 mm 3.0 mm Black LDPE

20595074

Price Range
$0.918 - $0.5508

Stock Levels
400 In stock
Attributes
  • D
    2.362 in
  • H
    0.709 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.059 in
  • Maximum Wall Thickness
    0.118 in
Round Tube Insert 32.0 mm 0.8 mm 3.0 mm Black LDPE

20595036

Price Range
$0.5553 - $0.3332

Stock Levels
4500 In stock
Attributes
  • D
    1.26 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.118 in
Round Tube Insert 14.0 mm 0.8 mm 2.0 mm Black LDPE

20594930

Price Range
$0.2573 - $0.1544

Stock Levels
12500 In stock
Attributes
  • D
    0.551 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.079 in
Round Tube Insert 19.0 mm 0.8 mm 2.0 mm Black LDPE

20594978

Price Range
$0.2691 - $0.1614

Stock Levels
20000 In stock
Attributes
  • D
    0.748 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.079 in
Round Tube Insert 32.0 mm 0.8 mm 2.5 mm Black LDPE

20595043

Price Range
$0.5576 - $0.3345

Stock Levels
2250 In stock
Attributes
  • D
    1.26 in
  • H
    0.453 in
  • h
    0.118 in
  • Minimum Wall Thickness
    0.031 in
  • Maximum Wall Thickness
    0.098 in