Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|
$0.2018 - $2.8305 | 11900 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
16
|
||
$0.3594 - $1.3176 | 1394 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
$0.2382 - $0.8769 | 13000 In stock |
0.563 in
14.3 mm
|
Black
|
Polished
|
22
|
||
RDG1190A | $0.252 - $0.9284 | 16408 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
13
|
|
$0.233 - $0.8583 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
Polished
|
20
|
||
$0.1742 - $0.6414 | Request the lead time here |
0.750 in
19.1 mm
|
Black
|
Polished
|
17
|
||
$0.2312 - $3.2417 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
19
|
||
$0.2181 - $2.8919 | 7100 In stock |
0.875 in
22.2 mm
|
Black
|
Polished
|
18
|
||
$0.1593 - $2.1059 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
20
|
||
$0.371 - $4.9205 | Request the lead time here |
1.374 in
34.9 mm
|
Black
|
Polished
|
14
|
||
$0.5714 - $2.1105 | 584 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
11
|
||
$0.6953 - $2.5653 | 4741 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
18
|
||
$0.238 - $3.1442 | 10400 In stock |
|
White
|
Textured
|
10-12
|
||
$0.1532 - $2.1525 | 900 In stock |
|
Black
|
Polished
|
14-20
|
||
$3.72 - $52.508 | 1710 In stock |
|
Black
|
Textured
|
11-19
|
||
$0.6768 - $8.9316 | 1960 In stock |
|
Black
|
Polished
|
11-19
|
||
$0.1332 - $1.8752 | 4800 In stock |
|
Black
|
Polished
|
16-20
|
||
$0.203 - $2.8686 | 178760 In stock |
|
Black
|
Textured
|
11-19
|
||
$0.5602 - $7.006 | 590 In stock |
|
Black
|
Textured
|
10-12
|
||
RDR111046A | $0.3864 - $5.1306 | 33766 In stock |
|
Black
|
Polished
|
11-19
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue