Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|
$0.328 - $4.6877 | 19779 In stock |
|
Black
|
Textured
|
11-19
|
||
$0.8093 - $10.0976 | 462 In stock |
|
White
|
Textured
|
11-19
|
||
$0.8912 - $11.7716 | 9200 In stock |
|
Black
|
Textured
|
14-18
|
||
$3.12 - $43.4408 | 1604 In stock |
|
Black
|
Polished
|
5-11
|
||
$0.2472 - $3.2649 | Request the lead time here |
|
Black
|
|
16
|
||
$0.173 - $1.055 | 4000 In stock |
|
Black
|
Polished
|
16-20
|
||
$0.2177 - $0.8025 | 2550 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
20
|
||
$0.2661 - $0.9819 | 2914 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
12
|
||
$3.72 - $52.508 | 1710 In stock |
|
Black
|
Textured
|
11-19
|
||
$0.1332 - $1.8752 | 4800 In stock |
|
Black
|
Polished
|
16-20
|
||
$0.2442 - $3.4515 | 649 In stock |
|
Black
|
Polished
|
11-19
|
||
$0.1593 - $2.2364 | 1500 In stock |
|
Black
|
Textured
|
14-20
|
||
$0.1659 - $2.3324 | 1500 In stock |
|
Black
|
Textured
|
14-20
|
||
$0.544 - $7.6491 | Request the lead time here |
|
Black
|
Textured
|
11-19
|
||
$0.6768 - $8.9316 | 246 In stock |
|
White
|
Polished
|
11-19
|
||
$0.3758 - $4.6877 | 932 In stock |
|
Black
|
Polished
|
11-19
|
||
$0.476 - $6.6696 | 109200 In stock |
|
Black
|
Textured
|
11-19
|
||
$0.3758 - $4.6877 | 4000 In stock |
|
White
|
Textured
|
11-19
|
||
$0.2636 - $0.9701 | 13190 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
15
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue