Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|
$3.59 - $16.7194 | 695 In stock |
|
Black
|
Textured
|
8-14
|
||
$0.1022 - $1.355 | 39212 In stock |
|
Black
|
|
18
|
||
$0.3758 - $4.9907 | 10490 In stock |
|
Black
|
|
18
|
||
$0.2423 - $0.8922 | 4019 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
$0.171 - $2.402 | 8538 In stock |
|
Black
|
Polished
|
14-20
|
||
$0.2661 - $0.9866 | Request the lead time here |
0.563 in
14.3 mm
|
Black
|
Polished
|
19
|
||
$0.218 - $0.8025 | 13000 In stock |
0.563 in
14.3 mm
|
Black
|
Polished
|
20
|
||
$0.2706 - $1.0029 | 19990 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
17
|
||
$0.2238 - $0.8234 | 6387 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
16
|
||
$0.2187 - $0.8048 | 2784 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
14
|
||
$0.219 - $3.0783 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
12
|
||
$0.4595 - $6.0501 | 2350 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
14
|
||
$0.1781 - $0.6555 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
19
|
||
$0.2177 - $0.8025 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17
|
||
$0.2496 - $0.9212 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
Polished
|
19
|
||
$0.371 - $4.9205 | 2138 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
13
|
||
$0.6953 - $2.5653 | 4741 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
18
|
||
$0.4713 - $6.2033 | 880 In stock |
1.752 in
44.5 mm
|
Black
|
Polished
|
16
|
||
$0.9981 - $3.6846 | Request the lead time here |
3 in
76.2 mm
|
Black
|
Polished
|
13
|
||
$0.0825 - $1.1591 | 5860 In stock |
|
Black
|
Polished
|
14-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue