Menu Search

Round Vinyl End Caps

In stock

Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.

Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
375 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$1.1981 - $2.7743 34 In stock
1.000 in
$0.1215 - $0.7035 5475 In stock
1.000 in
$0.5919 - $3.4266 649 In stock
1.500 in
$0.3906 - $2.2611 Request the lead time here
0.500 in
$0.4745 - $2.7462 18438 In stock
1.500 in
$0.4242 - $2.4554 Request the lead time here
0.500 in
$1.1429 - $2.6466 52 In stock
1.000 in
$0.2469 - $1.4297 2186 In stock
1.000 in
$0.0975 - $0.5649 15377 In stock
0.500 in
$0.0687 - $0.3975 13320 In stock
0.500 in
$0.0678 - $0.0714 21589 In stock
$0.2661 - $1.5407 497 In stock
1.500 in
$0.3882 - $2.2467 Request the lead time here
1.000 in
$0.3618 - $2.0946 3944 In stock
1.500 in
$0.1727 - $0.9999 3375 In stock
1.000 in
$0.1409 - $0.8145 8423 In stock
0.500 in
$0.2996 - $1.7348 12697 In stock
1.500 in
$0.1394 - $0.8066 19525 In stock
1.000 in
$0.1821 - $1.0545 650 In stock
1.500 in
$0.3665 - $2.1224 Request the lead time here
0.500 in
  • of 19
2.750 in 1.000 in PVC Black

DM2750-1A

Price Range
$2.7743 - $1.1981

Stock Levels
34 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.234 in 1.000 in PVC Black

DM0234-1A

Price Range
$0.7035 - $0.1215

Stock Levels
5475 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
1.437 in 1.500 in PVC Black

DM1437-1-1/2A

Price Range
$3.4266 - $0.5919

Stock Levels
649 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
1.625 in 0.500 in PVC Black

DM1625-1/2A

Price Range
$2.2611 - $0.3906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in
1.187 in 1.500 in PVC Black

DM1187-1-1/2A

Price Range
$2.7462 - $0.4745

Stock Levels
18438 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
1.375 in 0.500 in PVC Black

DM1375-1/2A

Price Range
$2.4554 - $0.4242

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in
2.625 in 1.000 in PVC Black

DM2625-1A

Price Range
$2.6466 - $1.1429

Stock Levels
52 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.843 in 1.000 in PVC Black

DM0843-1A

Price Range
$1.4297 - $0.2469

Stock Levels
2186 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.240 in 0.500 in PVC Black

DM0240-1/2A

Price Range
$0.5649 - $0.0975

Stock Levels
15377 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in
0.156 in 0.500 in PVC Black

DM0156-1/2A

Price Range
$0.3975 - $0.0687

Stock Levels
13320 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in
Flexible Cap - Black Inside Diameter 2.4 mm | 0.094 in ; Inside Height 12.7 mm | 0.5 in ; -20 - 176.7 °C | -4 - 350 °F

DM0093-1/2A

Price Range
$0.0714 - $0.0678

Stock Levels
21589 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    Non Threaded
0.812 in 1.500 in PVC Black

DM0812-1-1/2A

Price Range
$1.5407 - $0.2661

Stock Levels
497 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
0.875 in 1.000 in PVC White

DM0875-1G

Price Range
$2.2467 - $0.3882

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
1.000 in 1.500 in PVC Black

DM1000-1-1/2A

Price Range
$2.0946 - $0.3618

Stock Levels
3944 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
0.687 in 1.000 in PVC Black

DM0687-1A

Price Range
$0.9999 - $0.1727

Stock Levels
3375 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.843 in 0.500 in PVC Black

DM0843-1/2A

Price Range
$0.8145 - $0.1409

Stock Levels
8423 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in
0.937 in 1.500 in PVC Black

DM0937-1-1/2A

Price Range
$1.7348 - $0.2996

Stock Levels
12697 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
0.544 in 1.000 in PVC Black

DM0544-1A

Price Range
$0.8066 - $0.1394

Stock Levels
19525 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.000 in
0.600 in 1.500 in PVC Black

DM0600-1-1/2A

Price Range
$1.0545 - $0.1821

Stock Levels
650 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    1.500 in
1.312 in 0.500 in PVC Black

DM1312-1/2A

Price Range
$2.1224 - $0.3665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Height
    0.500 in