Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.
Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.0633 - $0.3662 | 40345 In stock |
0.500 in
12.7 mm
|
|
||
$0.0653 - $0.3777 | 4630 In stock |
0.500 in
12.7 mm
|
|
||
$0.0831 - $0.4817 | 2900 In stock |
1.000 in
25.4 mm
|
|
||
$0.1068 - $0.6186 | 3100 In stock |
1.500 in
38.1 mm
|
|
||
$0.0846 - $0.4898 | 9000 In stock |
0.500 in
12.7 mm
|
|
||
$0.0975 - $0.5649 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
$0.1472 - $0.8522 | Request the lead time here |
0.500 in
12.7 mm
|
|
||
$0.1581 - $0.9149 | 2588 In stock |
1.000 in
25.4 mm
|
|
||
$0.152 - $0.8801 | 17109 In stock |
1.500 in
38.1 mm
|
|
||
$0.0836 - $0.4833 | 115472 In stock |
0.500 in
12.7 mm
|
|
||
$0.101 - $0.5846 | 6812 In stock |
1.000 in
25.4 mm
|
|
||
$0.1425 - $0.8253 | 3000 In stock |
1.500 in
38.1 mm
|
|
||
$0.1068 - $0.6186 | 5834 In stock |
0.500 in
12.7 mm
|
|
||
$0.1205 - $0.6974 | 13786 In stock |
1.000 in
25.4 mm
|
|
||
$0.1533 - $0.888 | Request the lead time here |
1.500 in
38.1 mm
|
|
||
$0.2949 - $1.7072 | 1148 In stock |
1.500 in
38.1 mm
|
|
||
$0.2391 - $1.3839 | 1000 In stock |
1.000 in
25.4 mm
|
|
||
$0.2067 - $1.1969 | 2000 In stock |
1.500 in
38.1 mm
|
|
||
$0.5319 - $3.0792 | 1985 In stock |
0.500 in
12.7 mm
|
|
||
$0.2469 - $1.4297 | 5148 In stock |
1.500 in
38.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue