Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0827 - $0.1104 12000 In stock
0.031 in
0.098 in
$0.078 - $0.104 63000 In stock
0.031 in
0.126 in
$0.0827 - $0.1104 1000 In stock
0.031 in
0.157 in
$0.086 - $0.114 53000 In stock
0.126 in
0.134 in
$0.1178 - $0.1587 7000 In stock
0.031 in
0.114 in
$0.0596 - $0.0797 5000 In stock
0.031 in
0.126 in
$0.086 - $0.114 58500 In stock
0.11 in
0.114 in
$0.1154 - $0.1532 Request the lead time here
0.031 in
0.126 in
$0.1074 - $0.1424 17250 In stock
0.031 in
0.169 in
$0.1074 - $0.1422 88500 In stock
0.126 in
0.13 in
$0.086 - $0.1142 19500 In stock
0.035 in
0.276 in
$0.1029 - $0.1374 Request the lead time here
0.039 in
0.043 in
$0.0734 - $0.0972 175500 In stock
0.063 in
0.122 in
$0.0801 - $0.107 Request the lead time here
0.11 in
0.126 in
$0.0537 - $0.0717 9000 In stock
0.063 in
0.122 in
$0.1241 - $0.1643 12000 In stock
0.031 in
0.126 in
$0.1214 - $0.1613 34500 In stock
0.031 in
0.154 in
$0.1172 - $0.1565 23000 In stock
0.252 in
0.272 in
$0.0653 - $0.0741 6000 In stock
0.02 in
0.076 in
$0.1106 - $0.1256 1000 In stock
0.02 in
0.076 in
  • of 7
Screw Grommet - Compatible Thread Sizes (All) #12 ; Spacer Length 2.0 mm | 0.079 in ; Style 2

60SGN01130

Price Range
$0.1104 - $0.0827

Stock Levels
12000 In stock
Attributes
  • Screw Size
    #12
  • Head Size
    0.618 in
  • Overall Length
    0.354 in
  • Head Height
    0.079 in
  • Colour
    Natural
Screw Grommet - ; Spacer Length 0.8 mm | 0.031 in ;

60SGN00915

Price Range
$0.104 - $0.078

Stock Levels
63000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.9 mm | 0.035 in ; Style 2

60SGN01171

Price Range
$0.1104 - $0.0827

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #6
  • Overall Length
    0.346 in
  • Head Height
    0.035 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.6 mm | 0.063 in ; Style 5

60SGN01019

Price Range
$0.114 - $0.086

Stock Levels
53000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.437 in
  • Overall Length
    0.343 in
  • Head Height
    0.063 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 2.4 mm | 0.094 in ; Style 2

60SGN00006

Price Range
$0.1587 - $0.1178

Stock Levels
7000 In stock
Attributes
  • Screw Size
    #6
  • Head Size
    0.433 in
  • Overall Length
    0.315 in
  • Head Height
    0.094 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 1.3 mm | 0.051 in ; Style 2

60SGN01170

Price Range
$0.0797 - $0.0596

Stock Levels
5000 In stock
Attributes
  • Screw Size
    #4
  • Head Size
    0.374 in
  • Overall Length
    0.268 in
  • Head Height
    0.051 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 2.0 mm | 0.079 in ; Style 5

60SGN01018

Price Range
$0.114 - $0.086

Stock Levels
58500 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.437 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 1.6 mm | 0.063 in ; Style 2

60SGN00002

Price Range
$0.1532 - $0.1154

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.374 in
  • Overall Length
    0.382 in
  • Head Height
    0.063 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.6 mm | 0.063 in ; Style 2

60SGN01150

Price Range
$0.1424 - $0.1074

Stock Levels
17250 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.465 in
  • Overall Length
    0.358 in
  • Head Height
    0.063 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.1 mm | 0.083 in ; Style 5

60SGN01010

Price Range
$0.1422 - $0.1074

Stock Levels
88500 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.61 in
  • Overall Length
    0.39 in
  • Head Height
    0.083 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.2 mm | 0.047 in ; Style 5

60SGN01025

Price Range
$0.1142 - $0.086

Stock Levels
19500 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.382 in
  • Overall Length
    0.469 in
  • Head Height
    0.047 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style 2

60SGN01020

Price Range
$0.1374 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.37 in
  • Overall Length
    0.362 in
  • Head Height
    0.031 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style 2

60SGN01180

Price Range
$0.0972 - $0.0734

Stock Levels
175500 In stock
Attributes
  • Screw Size
    1/4
  • Head Size
    0.626 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.8 mm | 0.031 in ; Style 2

60SGN01000

Price Range
$0.107 - $0.0801

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Size
    0.374 in
  • Overall Length
    0.295 in
  • Head Height
    0.031 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 1.4 mm | 0.055 in ; Style 2

60SGN01175

Price Range
$0.0717 - $0.0537

Stock Levels
9000 In stock
Attributes
  • Screw Size
    #6
  • Head Size
    0.39 in
  • Overall Length
    0.335 in
  • Head Height
    0.055 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 6.4 mm | 0.252 in ; Style 2

60SGN00004

Price Range
$0.1643 - $0.1241

Stock Levels
12000 In stock
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.374 in
  • Overall Length
    0.571 in
  • Head Height
    0.252 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.8 mm | 0.071 in ; Style 2

60SGN01154

Price Range
$0.1613 - $0.1214

Stock Levels
34500 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.65 in
  • Overall Length
    0.374 in
  • Head Height
    0.071 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 0.8 mm | 0.031 in ; Style 5

60SGN01015

Price Range
$0.1565 - $0.1172

Stock Levels
23000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.374 in
  • Overall Length
    0.437 in
  • Head Height
    0.031 in
  • Colour
    Natural
Screw Grommet - ; Spacer Length 0.8 mm | 0.031 in ;

EG-0-01

Price Range
$0.0741 - $0.0653

Stock Levels
6000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.469 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 12.7 mm | 0.500 in ;

EG-8-01

Price Range
$0.1256 - $0.1106

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.937 in
  • Head Height
    0.5 in
  • Colour
    Natural
  • Material
    Nylon 6/6