Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
|---|---|---|---|---|---|---|
| $0.1052 - $0.2181 | 22000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1029 - $0.137 | 76000 In stock |
0.374 in
9.5 mm
|
0.217 in
5.5 mm
|
|
||
| $0.075 - $0.0998 | 10000 In stock |
0.031 in
0.8 mm
|
0.059 in
1.5 mm
|
|
||
| $0.0852 - $0.1172 | 19500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0807 - $0.1076 | 19000 In stock |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
|
||
| $0.0933 - $0.1247 | Request the lead time here |
0.079 in
2.0 mm
|
0.177 in
4.5 mm
|
|
||
| $0.1311 - $0.1748 | 1000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0852 - $0.1173 | 88500 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
|
||
| $0.1107 - $0.1475 | 3000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0807 - $0.1076 | 11000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1022 - $0.1364 | 3000 In stock |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
|
||
| $0.1263 - $0.1743 | 12000 In stock |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
||
| $0.0807 - $0.111 | 25000 In stock |
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
|
||
| $0.0876 - $0.1167 | 54500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1274 - $0.1698 | 12000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0834 - $0.1115 | 11000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0887 - $0.1182 | 5000 In stock |
0.031 in
0.8 mm
|
0.11 in
2.8 mm
|
|
||
| $0.0875 - $0.1206 | 8500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0807 - $0.1076 | 388000 In stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
| $0.0768 - $0.1025 | 4000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue