Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
---|---|---|---|---|---|---|
$0.0825 - $0.11 | 3000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0795 - $0.1059 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0834 - $0.1115 | 1000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0807 - $0.1076 | 19000 In stock |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
|
||
$0.0933 - $0.1247 | 6000 In stock |
0.079 in
2.0 mm
|
0.173 in
4.4 mm
|
|
||
$0.092 - $0.1226 | 227000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0834 - $0.1115 | 11000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.1152 - $0.1536 | 2000 In stock |
0.063 in
1.6 mm
|
0.169 in
4.3 mm
|
|
||
$0.0807 - $0.111 | 25500 In stock |
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
|
||
$0.0876 - $0.1167 | 54500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0807 - $0.1076 | 415000 In stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
$0.0768 - $0.1025 | 6000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
$0.0816 - $0.1119 | 15000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.1182 - $0.1575 | 1000 In stock |
0.047 in
1.2 mm
|
0.094 in
2.4 mm
|
|
||
$0.1389 - $0.1917 | Request the lead time here |
0.063 in
1.6 mm
|
0.185 in
4.7 mm
|
|
||
$0.1427 - $0.1899 | Request the lead time here |
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
||
$0.0836 - $0.1118 | Request the lead time here |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
|
||
$0.0936 - $0.1247 | 1000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
$0.0896 - $0.119 | Request the lead time here |
0.031 in
0.8 mm
|
0.157 in
4.0 mm
|
|
||
$0.1124 - $0.15 | Request the lead time here |
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue