Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.1343 - $0.1794 Request the lead time here
0.031 in
0.146 in
$0.0911 - $0.1215 Request the lead time here
0.031 in
0.098 in
$0.1301 - $0.1731 Request the lead time here
0.047 in
0.094 in
$0.0884 - $0.1181 Request the lead time here
0.047 in
0.181 in
$0.0909 - $0.1209 Request the lead time here
0.02 in
0.142 in
$0.1182 - $0.1563 Request the lead time here
0.126 in
0.13 in
$0.1028 - $0.1168 1000 In stock
0.02 in
0.076 in
$0.1263 - $0.1743 12500 In stock
0.063 in
0.185 in
$0.0807 - $0.111 25500 In stock
0.031 in
0.173 in
$0.0876 - $0.1167 54500 In stock
0.02 in
0.142 in
$0.0795 - $0.1059 Request the lead time here
0.02 in
0.142 in
$0.0849 - $0.1166 5500 In stock
0.02 in
0.142 in
$0.0807 - $0.1076 19000 In stock
0.031 in
0.079 in
$0.1415 - $0.1883 1000 In stock
0.063 in
0.126 in
$0.0807 - $0.1076 415000 In stock
0.031 in
0.169 in
$0.0768 - $0.1025 6000 In stock
0.063 in
0.126 in
$0.0816 - $0.1119 15000 In stock
0.02 in
0.142 in
$0.1182 - $0.1575 1000 In stock
0.047 in
0.094 in
$0.0989 - $0.1317 12000 In stock
0.031 in
0.079 in
$0.0852 - $0.1172 2000 In stock
0.02 in
0.142 in
  • of 7
Screw Grommet 0.303 - 0.303 in 0.8 mm 3.7 mm PA Black

60SGN01030B

Price Range
$0.1794 - $0.1343

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.433 in
  • Overall Length
    0.335 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.370 - 0.375 in 0.8 mm 2.5 mm PA Black

60SGN01130B

Price Range
$0.1215 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.618 in
  • Overall Length
    0.354 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.245 - 0.250 in 1.2 mm 2.4 mm PA Black

60SGN01155B

Price Range
$0.1731 - $0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.272 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.275 - 0.275 in 1.2 mm 4.6 mm PA Black

60SGN01178B

Price Range
$0.1181 - $0.0884

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.358 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material
    PA
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA Black

60SGC00006B

Price Range
$0.1209 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.063 in
  • Colour
    Black
  • Material
    PA
Screw Grommet 0.377 - 0.382 in 3.2 mm 3.3 mm PA Black

60SGN01010B

Price Range
$0.1563 - $0.1182

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.61 in
  • Overall Length
    0.39 in
  • Head Height
    0.083 in
  • Colour
    Black
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 9.5 mm | 0.375 in ; Style 1

EG-6-01

Price Range
$0.1168 - $0.1028

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8, #10
  • Overall Length
    0.811 in
  • Head Height
    0.375 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.2 mm | 0.087 in ; Style Square

60SGN01125

Price Range
$0.1743 - $0.1263

Stock Levels
12500 In stock
Attributes
  • Head Size
    0.61 in
  • Overall Length
    0.378 in
  • Head Height
    0.087 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.5 mm | 0.059 in ; Style Square

60SGN01126

Price Range
$0.111 - $0.0807

Stock Levels
25500 In stock
Attributes
  • Head Size
    0.469 in
  • Overall Length
    0.358 in
  • Head Height
    0.059 in
  • Colour
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00004

Price Range
$0.1167 - $0.0876

Stock Levels
54500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.311 in
  • Colour
    Natural
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00001

Price Range
$0.1059 - $0.0795

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00007

Price Range
$0.1166 - $0.0849

Stock Levels
5500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.126 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 1.3 mm | 0.051 in ; Style Square

60SGN01135

Price Range
$0.1076 - $0.0807

Stock Levels
19000 In stock
Attributes
  • Head Size
    0.217 in
  • Overall Length
    0.268 in
  • Head Height
    0.051 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 3.6 mm | 0.142 in ; Style Square

60SGN01200

Price Range
$0.1883 - $0.1415

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.406 in
  • Head Height
    0.142 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.6 mm | 0.063 in ; Style Square

60SGN01145

Price Range
$0.1076 - $0.0807

Stock Levels
415000 In stock
Attributes
  • Head Size
    0.406 in
  • Overall Length
    0.374 in
  • Head Height
    0.063 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 1.3 mm | 0.051 in ; Style Square

60SGN01165

Price Range
$0.1025 - $0.0768

Stock Levels
6000 In stock
Attributes
  • Head Size
    0.39 in
  • Overall Length
    0.327 in
  • Head Height
    0.051 in
  • Colour
    Natural
  • Material
    PA
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00002

Price Range
$0.1119 - $0.0816

Stock Levels
15000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.063 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #2 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN01155

Price Range
$0.1575 - $0.1182

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.272 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 6.4 mm | 0.252 in ; Style Square

60SGN01012

Price Range
$0.1317 - $0.0989

Stock Levels
12000 In stock
Attributes
  • Head Size
    0.217 in
  • Overall Length
    0.469 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00010

Price Range
$0.1172 - $0.0852

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.126 in
  • Colour
    Natural
  • Material
    Nylon 6/6