Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.075 - $0.0998 5000 In stock
0.031 in
0.059 in
$0.1415 - $0.1883 1000 In stock
0.063 in
0.126 in
$0.0893 - $0.119 34000 In stock
0.02 in
0.142 in
$0.0813 - $0.1082 Request the lead time here
0.031 in
0.157 in
$0.1016 - $0.1355 2000 In stock
0.169 in
$0.1274 - $0.1698 12000 In stock
0.031 in
0.126 in
$0.0852 - $0.1172 2000 In stock
0.02 in
0.142 in
$0.1052 - $0.2181 16000 In stock
0.031 in
0.126 in
$0.0897 - $0.1196 2000 In stock
0.189 in
0.252 in
$0.1029 - $0.137 35000 In stock
0.374 in
0.39 in
$0.0875 - $0.1206 8500 In stock
0.02 in
0.142 in
$0.1298 - $0.1727 Request the lead time here
0.063 in
0.276 in
$0.0864 - $0.1191 500 In stock
0.02 in
0.142 in
$0.0849 - $0.1166 5500 In stock
0.02 in
0.142 in
$0.0989 - $0.1317 12000 In stock
0.031 in
0.079 in
$0.1145 - $0.1524 1000 In stock
0.217 in
0.228 in
$0.0887 - $0.1182 5000 In stock
0.031 in
0.11 in
$0.0804 - $0.1073 Request the lead time here
0.047 in
0.181 in
$0.0872 - $0.1205 54000 In stock
0.031 in
0.232 in
  • of 7
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN00913

Price Range
$0.0998 - $0.075

Stock Levels
5000 In stock
Attributes
  • Head Size
    0.406 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 3.6 mm | 0.142 in ; Style Square

60SGN01200

Price Range
$0.1883 - $0.1415

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.406 in
  • Head Height
    0.142 in
  • Colour
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00005

Price Range
$0.119 - $0.0893

Stock Levels
34000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.374 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.0 mm | 0.079 in ; Style Square

60SGN00015

Price Range
$0.1082 - $0.0813

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.406 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.5 mm | 0.059 in ; Style Square

60SGN03400

Price Range
$0.1355 - $0.1016

Stock Levels
2000 In stock
Attributes
  • Head Size
    0.472 in
  • Overall Length
    0.354 in
  • Head Height
    0.059 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 4.7 mm | 0.185 in ; Style Square

60SGN00912

Price Range
$0.1698 - $0.1274

Stock Levels
12000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.484 in
  • Head Height
    0.185 in
  • Colour
    Natural
  • Material
    PA
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00010

Price Range
$0.1172 - $0.0852

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.126 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN00001

Price Range
$0.2181 - $0.1052

Stock Levels
16000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.35 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 0.9 mm | 0.035 in ; Style Square

60SGN01177

Price Range
$0.1196 - $0.0897

Stock Levels
2000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.425 in
  • Head Height
    0.035 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style Double Split Square

60SGN01021

Price Range
$0.137 - $0.1029

Stock Levels
35000 In stock
Attributes
  • Head Size
    0.626 in
  • Overall Length
    0.516 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material
    PA
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00004

Price Range
$0.1206 - $0.0875

Stock Levels
8500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN00007

Price Range
$0.1727 - $0.1298

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.465 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
Natural PA Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SPG00003

Price Range
$0.1191 - $0.0864

Stock Levels
500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Head Diameter
    0.374 in
  • Head Height
    0.252 in
  • Colour
    Natural
Natural PA Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00007

Price Range
$0.1166 - $0.0849

Stock Levels
5500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Head Height
    0.126 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - Compatible Thread Sizes (All) #4 ; Spacer Length 6.4 mm | 0.252 in ; Style Square

60SGN01012

Price Range
$0.1317 - $0.0989

Stock Levels
12000 In stock
Attributes
  • Head Size
    0.217 in
  • Overall Length
    0.469 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 1.6 mm | 0.063 in ; Style Square

60SGN01122

Price Range
$0.1524 - $0.1145

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.476 in
  • Overall Length
    0.484 in
  • Head Height
    0.063 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #6 ; Spacer Length 7.7 mm | 0.303 in ; Style Square

60SGN00914

Price Range
$0.1182 - $0.0887

Stock Levels
5000 In stock
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.583 in
  • Head Height
    0.303 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN01178

Price Range
$0.1073 - $0.0804

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.374 in
  • Overall Length
    0.358 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    PA
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 1.4 mm | 0.055 in ; Style Square

60SGN01185

Price Range
$0.1205 - $0.0872

Stock Levels
54000 In stock
Attributes
  • Head Size
    0.469 in
  • Overall Length
    0.476 in
  • Head Height
    0.055 in
  • Colour
    Natural
  • Material
    PA