Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.8345 - $1.0014 | 500 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
||
$0.5061 - $0.759 | 98000 In stock |
|
0.205 in
5.2 mm
|
|
#6,M3.5
|
0.252 in
6.4 mm
|
||
$0.4689 - $0.5627 | 31000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.752 in
19.1 mm
|
||
$0.5327 - $0.6393 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
1.252 in
31.8 mm
|
||
$0.6702 - $0.8045 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
1.406 in
35.7 mm
|
||
$0.4154 - $0.4983 | 22000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.374 in
9.5 mm
|
||
$0.8345 - $1.0014 | 7000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
||
$0.5228 - $0.6273 | 16000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.5 in
12.7 mm
|
||
$0.446 - $0.6689 | 12000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.626 in
15.9 mm
|
||
$0.4226 - $0.5069 | 37000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.5 in
12.7 mm
|
||
$0.5522 - $0.7793 | 2000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.626 in
15.9 mm
|
||
$0.5094 - $0.6113 | 3000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
1 in
25.4 mm
|
||
$0.5243 - $0.6288 | 8000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
1.126 in
28.6 mm
|
||
$0.8345 - $1.0014 | 6000 In stock |
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
||
$0.4946 - $0.5936 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.874 in
22.2 mm
|
||
$0.5142 - $0.6173 | 28000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.374 in
9.5 mm
|
||
$0.6125 - $0.7349 | 1000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.874 in
22.2 mm
|
||
$0.5807 - $0.6965 | 3000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.752 in
19.1 mm
|
||
$0.4086 - $0.4904 | Request the lead time here |
|
0.205 in
5.2 mm
|
|
#6,M3.5
|
0.252 in
6.4 mm
|
||
$0.4545 - $0.5453 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue