Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3593 - $0.398 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.394 in
10.0 mm
|
||
| $0.3815 - $0.4226 | 3000 In stock |
0.157 in
4 mm
|
|
|
M3
|
0.591 in
15.0 mm
|
||
| $0.7391 - $0.8867 | Request the lead time here |
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
M4
|
0.197 in
5.0 mm
|
||
| $0.4008 - $0.444 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.787 in
20.0 mm
|
||
| $0.6594 - $0.7911 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6,M3.5
|
1.250 in
31.8 mm
|
||
| $0.7391 - $0.8867 | 5000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
M4
|
0.236 in
6.0 mm
|
||
| $0.4392 - $0.4866 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.984 in
25.0 mm
|
||
| $0.3465 - $0.3837 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.276 in
7.0 mm
|
||
| $0.3333 - $0.3693 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.252 in
6.4 mm
|
||
| $0.5243 - $0.6288 | 7000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.327 - $0.3623 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
0.197 in
5.0 mm
|
||
| $0.561 - $0.6215 | 5000 In stock |
0.157 in
4 mm
|
|
|
M3
|
1.378 in
35.0 mm
|
||
| $0.7391 - $1.1126 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
||
| $0.5289 - $0.5861 | Request the lead time here |
0.157 in
4 mm
|
|
|
M3
|
1.181 in
30.0 mm
|
||
| $0.5522 - $0.7793 | 2000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.5061 - $0.759 | 97000 In stock |
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.8345 - $1.0014 | 5500 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.4226 - $0.5069 | 20000 In stock |
|
0.311 in
7.9 mm
|
|
#6,M3.5
|
0.5 in
12.7 mm
|
||
| $0.4154 - $0.4983 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.6309 - $0.7569 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue