Menu Search

Screw & Lock Support - Non-Locking, Bayonet Nose, Threaded Male

In stock

These Screw and Lock Supports are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.36 - $0.4089 9000 In stock
0.157 in
0.299 in
#6-32
1 in
$0.3647 - $0.4145 Request the lead time here
0.157 in
0.299 in
#6-32
0.374 in
  • of 2
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-2 ; 25.4 mm | 1 in

CBS-TM-16-01

Price Range
$0.4089 - $0.36

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; Male Thread Fix ; UL94 V-0 ; 9.5 mm | 0.374 in

CBS-TM-6-19

Price Range
$0.4145 - $0.3647

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in