Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sealing Gaskets are clip on profiles offering edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Includes | Maximum Grip | Overall Length | Material | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|
| $716.20 - $756.70 | 2 In stock |
328 ft Roll
|
0.079 in
2.0 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $681.80 - $720.40 | 200 In stock |
328 ft Roll
|
0.079 in
2.0 mm
|
328.084 ft
100.0 m
|
EPDM;PVC
|
0.039 in
1.0 mm
|
||
| $688.50 - $727.50 | 1 In stock |
164 ft Roll
|
0.118 in
3.0 mm
|
164.042 ft
50.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $550.80 - $582.00 | 1 In stock |
164 ft Roll
|
0.118 in
3.0 mm
|
164.042 ft
50.0 m
|
EPDM
|
0.059 in
1.5 mm
|
||
| $731.50 - $772.90 | 2 In stock |
328 ft Roll
|
0.098 in
2.5 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $753.50 - $796.20 | 2 In stock |
328 ft Roll
|
0.118 in
3.0 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $775.50 - $819.40 | 2 In stock |
328 ft Roll
|
0.118 in
3.0 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $557.50 - $589.10 | 2 In stock |
|
0.157 in
4.0 mm
|
|
EPDM
|
0.079 in
2.0 mm
|
||
| $732.90 - $774.40 | 2 In stock |
492 ft Roll
|
0.157 in
4.0 mm
|
492.126 ft
150.0 m
|
PVC
|
0.039 in
1.0 mm
|
||
| $874.00 - $923.40 | 1 In stock |
328 ft Roll
|
0.079 in
2.0 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| 34009203 | $557.50 - $589.10 | 2 In stock |
|
0.138 in
3.5 mm
|
|
EPDM
|
0.039 in
1.0 mm
|
|
| $785.10 - $829.50 | 1 In stock |
328 ft Roll
|
0.079 in
2.0 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $503.00 - $531.40 | Request the lead time here |
164 ft Roll
|
0.138 in
3.5 mm
|
164.042 ft
50.0 m
|
EPDM
|
0.059 in
1.5 mm
|
||
| $936.10 - $989.10 | 3 In stock |
328 ft Roll
|
0.079 in
2.0 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $839.60 - $887.10 | 38 In stock |
328 ft Roll
|
0.138 in
3.5 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $671.30 - $709.30 | 9 In stock |
492 ft Roll
|
0.118 in
3.0 mm
|
492.126 ft
150.0 m
|
PVC
|
0.039 in
1.0 mm
|
||
| $722.90 - $763.80 | 78 In stock |
492 ft Roll
|
0.157 in
4.0 mm
|
492.126 ft
150.0 m
|
PVC
|
0.059 in
1.5 mm
|
||
| $671.30 - $709.30 | 2 In stock |
328 ft Roll
|
0.138 in
3.5 mm
|
328.084 ft
100.0 m
|
EPDM
|
0.039 in
1.0 mm
|
||
| $1,039.40 - $1,098.30 | 2 In stock |
328 ft Roll
|
0.157 in
4.0 mm
|
328.084 ft
100.0 m
|
EPDM;PVC
|
0.059 in
1.5 mm