Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colors that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six color options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colors: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Bolt Thread Colour Overall Diameter Hole Size Component Type View
$0.3749 - $2.2955 Request the lead time here
Blue
Base
$0.5121 - $3.1137 Request the lead time here
Yellow
Base
$0.4223 - $2.5782 Request the lead time here
Yellow
Cap
$0.5358 - $3.2718 Request the lead time here
Yellow
Base
$0.2982 - $1.83 50 In stock
Blue
Cap
$0.4223 - $2.5782 Request the lead time here
Green
Cap
$0.4856 - $2.9552 Request the lead time here
Black
Base
$0.5358 - $3.2718 100 In stock
White
Base
  • of 3
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Base ; Hole Size - 6.3 mm | 0.248 in ; Blue

SCB003BL

Price Range
$2.2955 - $0.3749

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Blue
  • Overall Height
    0.472 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Base ; Hole Size - 10.3 mm | 0.406 in ; Yellow

SCB010Y

Price Range
$3.1137 - $0.5121

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Yellow
  • Overall Height
    0.669 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Yellow

SCC010Y

Price Range
$2.5782 - $0.4223

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Yellow
  • Overall Height
    0.669 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Base ; Hole Size - 12.4 mm | 0.488 in ; Yellow

SCB015Y

Price Range
$3.2718 - $0.5358

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Yellow
  • Overall Height
    0.807 in
Secure Cover Cap - Compatible Nut Size - M6 ; Component Type - Cap ; Hole Size - 6.3 mm | 0.248 in ; Blue

SCC003BL

Price Range
$1.83 - $0.2982

Stock Levels
50 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Blue
  • Overall Height
    0.472 in
Secure Cover Cap - Compatible Nut Size - 9.5 mm | 3/8 in ; Component Type - Cap ; Hole Size - 10.3 mm | 0.406 in ; Green

SCC010G

Price Range
$2.5782 - $0.4223

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Green
  • Overall Height
    0.669 in
Secure Cover Cap - Compatible Nut Size - 7.9 mm | 5/16 in ; Component Type - Base ; Hole Size - 8.3 mm | 0.327 in ; Black

SCB005B

Price Range
$2.9552 - $0.4856

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Black
  • Overall Height
    0.551 in
Secure Cover Cap - Compatible Nut Size - 11.1 mm | 7/16 in ; Component Type - Base ; Hole Size - 12.4 mm | 0.488 in ; White

SCB015W

Price Range
$3.2718 - $0.5358

Stock Levels
100 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    White
  • Overall Height
    0.807 in