Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.9413 - $1.1295 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.374 in
9.5 mm
|
||
$0.9786 - $1.1744 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.362 in
9.2 mm
|
||
$1.1643 - $1.3976 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.750 in
19.1 mm
|
||
$0.8526 - $1.0233 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
$0.7488 - $0.8985 | 1000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.563 in
14.3 mm
|
||
$0.7637 - $0.9165 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.138 in
3.5 mm
|
||
CBABS220A | $0.9509 - $1.1408 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.315 in
8.0 mm
|
|
$0.7406 - $1.1376 | 2000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.500 in
12.7 mm
|
||
$1.0718 - $1.2861 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.626 in
15.9 mm
|
||
$0.7806 - $0.9365 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.9786 - $1.1744 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
||
$1.0904 - $1.3085 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.752 in
19.1 mm
|
||
$0.8717 - $1.0458 | Request the lead time here |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
CBSBT-6-01A-RT | $0.7256 - $0.8703 | 2000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.374 in
9.5 mm
|
|
$0.9693 - $1.163 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.437 in
11.1 mm
|
||
$0.7185 - $0.8624 | 2000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.311 in
7.9 mm
|
||
$0.714 - $0.8565 | 5000 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.252 in
6.4 mm
|
||
$0.7037 - $0.8441 | Request the lead time here |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
$0.9039 - $1.0847 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
|
0.252 in
6.4 mm
|
||
$0.8138 - $0.9767 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue