Menu Search

Self Adhesive PCB Support Pillars - Snap Locking/Low Profile

In stock

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.7136 - $0.7908 Request the lead time here
0.118 in
0.5 in
0.189 in
$0.7709 - $0.8541 Request the lead time here
0.079 in
0.5 in
0.374 in
CBSBT-6-01A-RT $0.5096 - $0.5792 Request the lead time here
0.1 in
0.5 in
0.374 in
$0.7937 - $0.8793 Request the lead time here
0.079 in
0.5 in
0.437 in
$0.5049 - $0.5733 2000 In stock
0.1 in
0.5 in
0.311 in
  • of 2
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 4.8 mm | 0.189 in

CBABS210A

Price Range
$0.7908 - $0.7136

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.5 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.189 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 9.5 mm | 0.374 in

CBABS415A

Price Range
$0.8541 - $0.7709

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.374 in
  • Base Material
    Rubber Based Adhesive
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 9.5 mm | 0.374 in

CBSBT-6-01A-RT

Price Range
$0.5792 - $0.5096

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.5 in
  • Hole Diameter A
    0.1 in
  • Locking Head Height A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 11.1 mm | 0.437 in

CBABS420A

Price Range
$0.8793 - $0.7937

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.437 in
  • Base Material
    Rubber Based Adhesive
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 7.9 mm | 0.311 in

CBSBT-5-01A-RT

Price Range
$0.5733 - $0.5049

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.5 in
  • Hole Diameter A
    0.1 in
  • Locking Head Height A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F