Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
95 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.3797 - $0.5207 6000 In stock
0.752 in
Acetal
$0.2528 - $0.3468 Request the lead time here
Acetal
$0.5691 - $0.7808 Request the lead time here
Acetal
$0.281 - $0.3855 15000 In stock
0.5 in
Acetal
$0.3797 - $0.5207 40 In stock
0.752 in
Acetal
$0.2528 - $0.3468 Request the lead time here
Acetal
$0.5691 - $0.7808 1500 In stock
Acetal
$0.5691 - $0.7808 Request the lead time here
Acetal
$0.2528 - $0.3468 6000 In stock
Acetal
$0.2808 - $0.3852 Request the lead time here
0.5 in
Acetal
$0.2528 - $0.3468 24000 In stock
0.313 in
Acetal
$0.2528 - $0.3468 2000 In stock
Acetal
$0.3797 - $0.5207 1000 In stock
0.752 in
Acetal
$0.3797 - $0.5207 500 In stock
0.654 in
Acetal
$0.2808 - $0.3852 Request the lead time here
0.5 in
Acetal
$0.5691 - $0.7808 Request the lead time here
Acetal
$0.2528 - $0.3468 Request the lead time here
Acetal
$0.3798 - $0.5208 4500 In stock
Acetal
$0.2528 - $0.3468 Request the lead time here
Acetal
$0.5691 - $0.7808 2000 In stock
Acetal
  • of 5
Thumb Screw Knob - Knob Diameter 19.1 mm | 0.752 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.311 in

29M600RB

Price Range
$0.5207 - $0.3797

Stock Levels
6000 In stock
Attributes
  • Hub Diameter
    0.5 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Knob Colour
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 9.5 mm | 0.375 in; ;

29R006RD

Price Range
$0.3468 - $0.2528

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Red
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R141BL

Price Range
$0.7808 - $0.5691

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.5 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.22 in

29M400RB

Price Range
$0.3855 - $0.281

Stock Levels
15000 In stock
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.5 in
  • Knob Height
    0.22 in
  • Knob Colour
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 19.1 mm | 0.752 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.311 in

29M600RRD

Price Range
$0.5207 - $0.3797

Stock Levels
40 In stock
Attributes
  • Hub Diameter
    0.5 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Knob Colour
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; ;

29R008BL

Price Range
$0.3468 - $0.2528

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R516B

Price Range
$0.7808 - $0.5691

Stock Levels
1500 In stock
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R516BL

Price Range
$0.7808 - $0.5691

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; ;

29R008B

Price Range
$0.3468 - $0.2528

Stock Levels
6000 In stock
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.5 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.22 in

29M400RBL

Price Range
$0.3852 - $0.2808

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.5 in
  • Knob Height
    0.22 in
  • Knob Colour
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 8 mm | 0.313 in; Compatible Thread Sizes #4; Knob Height 4.4 mm | 0.172 in

29R004B

Price Range
$0.3468 - $0.2528

Stock Levels
24000 In stock
Attributes
  • Knob Diameter
    0.313 in
  • Knob Height
    0.172 in
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; ;

29R008RD

Price Range
$0.3468 - $0.2528

Stock Levels
2000 In stock
Attributes
  • Knob Colour
    Red
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 19.1 mm | 0.752 in; Compatible Thread Sizes M6; Knob Height 7.9 mm | 0.311 in

29M600RBL

Price Range
$0.5207 - $0.3797

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.5 in
  • Knob Diameter
    0.752 in
  • Knob Height
    0.311 in
  • Knob Colour
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 16.6 mm | 0.654 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.252 in

29M500RRD

Price Range
$0.5207 - $0.3797

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.654 in
  • Knob Height
    0.252 in
  • Knob Colour
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.5 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.22 in

29M400RRD

Price Range
$0.3852 - $0.2808

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.5 in
  • Knob Height
    0.22 in
  • Knob Colour
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R141RD

Price Range
$0.7808 - $0.5691

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Red
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 7.9 mm | 0.312 in; ;

29R004BL

Price Range
$0.3468 - $0.2528

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; ;

29R010B

Price Range
$0.5208 - $0.3798

Stock Levels
4500 In stock
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 9.5 mm | 0.375 in; ;

29R006BL

Price Range
$0.3468 - $0.2528

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R141B

Price Range
$0.7808 - $0.5691

Stock Levels
2000 In stock
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male