Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.90 - $1.80 Request the lead time here
1.382 in
M6
PP
$1.40 - $3.00 Request the lead time here
2.250 in
PP
$0.90 - $2.00 400 In stock
1.382 in
M6
PP
$1.60 - $3.40 Request the lead time here
2.382 in
M6
PP
$0.80 - $1.80 Request the lead time here
1.250 in
Polypropylene
$0.80 - $1.80 Request the lead time here
1.380 in
PP
$1.10 - $2.40 Request the lead time here
1.752 in
M10
PP
$1.30 - $2.90 Request the lead time here
2.000 in
Polypropylene
$1.50 - $3.40 Request the lead time here
2.500 in
PP
$1.10 - $2.30 Request the lead time here
1.750 in
Polypropylene
$1.40 - $3.00 Request the lead time here
2.252 in
M6
PP
$1.20 - $2.60 Request the lead time here
1.752 in
M8
PP
$1.60 - $3.50 Request the lead time here
2.380 in
PP
$0.80 - $1.80 Request the lead time here
1.250 in
PP
$1.10 - $2.30 Request the lead time here
1.750 in
PP
$0.90 - $1.80 Request the lead time here
1.380 in
PP
$1.10 - $2.30 Request the lead time here
1.752 in
M8
PP
$1.40 - $3.00 Request the lead time here
2.252 in
M10
PP
$1.60 - $3.40 Request the lead time here
2.380 in
PP
$1.10 - $2.30 Request the lead time here
1.750 in
PP
  • of 3
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M6; Knob Height 29.2 mm | 1.150 in

KNH4-HEX5S2----

Price Range
$1.80 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.85 in
  • Hub Height
    0.701 in
  • Knob Diameter
    1.382 in
  • Knob Height
    1.15 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 24.9 mm | 0.980 in

KNH1-HEX5SA----

Price Range
$3.00 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.990 in
  • Hub Height
    0.470 in
  • Knob Diameter
    2.250 in
  • Knob Height
    0.980 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes M6; Knob Height 15 mm | 0.590 in

KNH4-HEXF2-----

Price Range
$2.00 - $0.90

Stock Levels
400 In stock
Attributes
  • Hub Diameter
    0.98 in
  • Hub Height
    0.169 in
  • Knob Diameter
    1.382 in
  • Knob Height
    0.591 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes M6; Knob Height 31.2 mm | 1.230 in

KNH4-HEXF6-----

Price Range
$3.40 - $1.60

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.618 in
  • Knob Diameter
    2.382 in
  • Knob Height
    1.228 in
  • Knob Colour
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; ;

KNH1-HEXTH1----

Price Range
$1.80 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.63 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 10-3210-24; Knob Height 29.2 mm | 1.150 in

KNH10HEX5S2----

Price Range
$1.80 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.850 in
  • Hub Height
    0.700 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M10; Knob Height 31.8 mm | 1.250 in

KNH6-HEX5S3A---

Price Range
$2.40 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.882 in
  • Hub Height
    0.752 in
  • Knob Diameter
    1.752 in
  • Knob Height
    1.252 in
  • Knob Colour
    Black
Wing Knob - Knob Diameter 50.8 mm | 2.000 in; ;

KNH1-HEXT5-----

Price Range
$2.90 - $1.30

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.752 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.060 in
  • Knob Colour
    Black
4 Arm Knob - Knob Diameter 63.5 mm | 2.500 in; Compatible Thread Sizes 1/2-131/2-20; Knob Height 25.4 mm | 1.000 in

KNH7-HEX4P7----

Price Range
$3.40 - $1.50

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.980 in
  • Hub Height
    0.360 in
  • Knob Diameter
    2.500 in
  • Knob Height
    1.000 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 5/16-185/16-24; Knob Height 31.8 mm | 1.250 in

KNH2-HEX5S3A---

Price Range
$2.30 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.882 in
  • Hub Height
    0.750 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes M6; Knob Height 24.9 mm | 0.980 in

KNH4-HEX5SA----

Price Range
$3.00 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.988 in
  • Hub Height
    0.469 in
  • Knob Diameter
    2.252 in
  • Knob Height
    0.98 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M8; Knob Height 21.8 mm | 0.860 in

KNH5-HEXF4-----

Price Range
$2.60 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.252 in
  • Hub Height
    0.28 in
  • Knob Diameter
    1.752 in
  • Knob Height
    0.858 in
  • Knob Colour
    Black
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 1/2-131/2-20; Knob Height 31.2 mm | 1.230 in

KNH7-HEXF6-----

Price Range
$3.50 - $1.60

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Colour
    Black
Wing Knob - Knob Diameter 31.8 mm | 1.250 in; ;

KNH10HEXTH1----

Price Range
$1.80 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.830 in
  • Knob Colour
    Black
4 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 10-3210-24; Knob Height 26.4 mm | 1.040 in

KNH10HEX4P4----

Price Range
$2.30 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.540 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.040 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 35.1 mm | 1.380 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 29.2 mm | 1.150 in

KNH1-HEX5S2----

Price Range
$1.80 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.850 in
  • Hub Height
    0.700 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes M8; Knob Height 31.8 mm | 1.250 in

KNH5-HEX5S3A---

Price Range
$2.30 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.882 in
  • Hub Height
    0.752 in
  • Knob Diameter
    1.752 in
  • Knob Height
    1.252 in
  • Knob Colour
    Black
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Compatible Thread Sizes M10; Knob Height 24.9 mm | 0.980 in

KNH6-HEX5SA----

Price Range
$3.00 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.988 in
  • Hub Height
    0.469 in
  • Knob Diameter
    2.252 in
  • Knob Height
    0.98 in
  • Knob Colour
    Black
Fluted Knob - Knob Diameter 60.5 mm | 2.380 in; Compatible Thread Sizes 1/4-201/4-28; Knob Height 31.2 mm | 1.230 in

KNH1-HEXF6-----

Price Range
$3.40 - $1.60

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    1.250 in
  • Hub Height
    0.620 in
  • Knob Diameter
    2.380 in
  • Knob Height
    1.230 in
  • Knob Colour
    Black
3 Arm Knob - Knob Diameter 44.5 mm | 1.750 in; Compatible Thread Sizes 10-3210-24; Knob Height 26.9 mm | 1.060 in

KNH10HEX3P4----

Price Range
$2.30 - $1.10

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    1.750 in
  • Knob Height
    1.060 in
  • Knob Colour
    Black