Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $1.60 - $3.50 | Request the lead time here |
2.380 in
60.5 mm
|
|
|
|
Polypropylene
|
||
| $1.20 - $2.60 | Request the lead time here |
1.752 in
44.5 mm
|
M8
|
|
|
PP
|
||
| $1.60 - $3.50 | Request the lead time here |
2.380 in
60.5 mm
|
|
|
|
PP
|
||
| $1.30 - $2.90 | Request the lead time here |
2 in
50.8 mm
|
M8
|
|
|
PP
|
||
| $1.10 - $2.30 | Request the lead time here |
1.752 in
44.5 mm
|
M8
|
|
|
PP
|
||
| $1.60 - $3.50 | 244 In stock |
2.382 in
60.5 mm
|
M12
|
|
|
PP
|
||
| $0.90 - $1.90 | Request the lead time here |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
| $1.10 - $2.30 | 400 In stock |
1.752 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $0.90 - $2.00 | Request the lead time here |
|
|
|
|
PP
|
||
| $0.80 - $1.80 | Request the lead time here |
1.250 in
31.8 mm
|
|
|
|
PP
|
||
| $1.10 - $2.30 | Request the lead time here |
1.752 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $1.40 - $3.00 | Request the lead time here |
2.250 in
57.2 mm
|
|
|
|
PP
|
||
| $0.90 - $2.00 | 400 In stock |
1.382 in
35.1 mm
|
M6
|
|
|
PP
|
||
| $1.60 - $3.40 | Request the lead time here |
2.382 in
60.5 mm
|
M6
|
|
|
PP
|
||
| $1.50 - $3.40 | 394 In stock |
2.5 in
63.5 mm
|
M12
|
|
|
PP
|
||
| $0.80 - $1.80 | Request the lead time here |
1.380 in
35.1 mm
|
|
|
|
PP
|
||
| $1.20 - $2.60 | Request the lead time here |
1.752 in
44.5 mm
|
M10
|
|
|
PP
|
||
| $1.40 - $3.00 | Request the lead time here |
2.252 in
57.2 mm
|
M10
|
|
|
PP
|
||
| $1.30 - $2.90 | Request the lead time here |
2.000 in
50.8 mm
|
|
|
|
PP
|
||
| $1.50 - $3.30 | Request the lead time here |
2.5 in
63.5 mm
|
M10
|
|
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue