Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
$0.0563 - $0.0654 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.252 in
31.8 mm
|
Hexagonal Drive
|
||
$0.0524 - $0.0611 | 8000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
$0.054 - $0.0627 | 7000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.093 in
2.4 mm
|
Hexagonal Drive
|
||
$0.0545 - $0.0638 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.126 in
3.2 mm
|
Hexagonal Drive
|
||
$0.0594 - $0.0695 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
Hexagonal Drive
|
||
$0.0549 - $0.0641 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
$0.0576 - $0.0672 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.626 in
15.9 mm
|
Hexagonal Drive
|
||
$0.0558 - $0.065 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.312 in
7.9 mm
|
Hexagonal Drive
|
||
$0.0555 - $0.0645 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.252 in
6.4 mm
|
Hexagonal Drive
|
||
$0.0591 - $0.0689 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
Hexagonal Drive
|
||
$0.4506 - $0.618 | Request the lead time here |
5/8-11
|
Nylon
|
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
Hex Socket Drive
|
||
$0.0806 - $0.0941 | Request the lead time here |
1/4-20
|
Nylon
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Hex Socket Drive
|
||
$0.2559 - $0.2984 | Request the lead time here |
5/16-18
|
Nylon
|
0.156 in
4 mm
|
0.500 in
12.7 mm
|
Hex Socket Drive
|
||
$0.3876 - $0.5316 | Request the lead time here |
1/2-13
|
Nylon
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
Hex Socket Drive
|
||
$0.0797 - $0.0929 | Request the lead time here |
1/4-20
|
Nylon
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
Hex Socket Drive
|
||
$0.2268 - $0.3111 | Request the lead time here |
3/8-16
|
Nylon
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
Hex Socket Drive
|
||
$0.4086 - $0.5606 | Request the lead time here |
3/4-10
|
Nylon
|
0.370 in
9.4 mm
|
0.250 in
6.4 mm
|
Hex Socket Drive
|
||
$0.0677 - $0.0789 | Request the lead time here |
#10-32
|
Nylon
|
0.094 in
2.4 mm
|
0.500 in
12.7 mm
|
Hex Socket Drive
|
||
$0.0794 - $0.0926 | Request the lead time here |
1/4-20
|
Nylon
|
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
Hex Socket Drive
|
||
$0.0819 - $0.0956 | Request the lead time here |
1/4-28
|
Nylon
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hex Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue