Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
$0.0564 - $0.0663 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.093 in
2.4 mm
|
Hexagonal Drive
|
||
$0.0563 - $0.066 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.374 in
9.5 mm
|
Hexagonal Drive
|
||
$0.0576 - $0.0672 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
$0.0594 - $0.0695 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
Hexagonal Drive
|
||
$0.0591 - $0.0689 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
Hexagonal Drive
|
||
$0.0545 - $0.0638 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.126 in
3.2 mm
|
Hexagonal Drive
|
||
$0.0611 - $0.0714 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
0.374 in
9.5 mm
|
Hexagonal Drive
|
||
$0.0549 - $0.0641 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
$0.057 - $0.0665 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
Hexagonal Drive
|
||
$0.063 - $0.0738 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.126 in
28.6 mm
|
Hexagonal Drive
|
||
$0.0681 - $0.0795 | Request the lead time here |
#10-24
|
Nylon
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hex Socket Drive
|
||
$0.0555 - $0.0645 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.252 in
6.4 mm
|
Hexagonal Drive
|
||
$0.057 - $0.0665 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.5 in
12.7 mm
|
Hexagonal Drive
|
||
$0.0605 - $0.0705 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
$0.0663 - $0.0776 | Request the lead time here |
#10-24
|
Nylon
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hex Socket Drive
|
||
$0.0558 - $0.065 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.312 in
7.9 mm
|
Hexagonal Drive
|
||
$0.0585 - $0.0681 | Request the lead time here |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0312 in
7924.8 mm
|
Hexagonal Drive
|
||
$0.0621 - $0.0723 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
0.626 in
15.9 mm
|
Hexagonal Drive
|
||
$0.066 - $0.0768 | Request the lead time here |
#10-24
|
Nylon
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hex Socket Drive
|
||
$0.0609 - $0.0711 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
0.312 in
7.9 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue