Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0618 - $0.0722 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.375 in
34.9 mm
|
Hexagonal Socket Drive
|
||
| $0.0563 - $0.0653 | 4000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0632 - $0.0734 | 1000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0614 - $0.0716 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0717 - $0.0836 | Request the lead time here |
1/4" x 20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0801 - $0.0932 | 11000 In stock |
1/4" x 20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0741 - $0.0863 | 9000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.066 - $0.0768 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.063 in
27 mm
|
Hexagonal Socket Drive
|
||
| $0.0795 - $0.0927 | Request the lead time here |
1/4" x 20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.4097 - $0.5618 | 1500 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0552 - $0.0645 | 1000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.281 in
7.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0615 - $0.0717 | 7000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0603 - $0.0704 | 43000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0707 - $0.0824 | 14000 In stock |
1/4" x 20
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0746 - $0.0867 | Request the lead time here |
1/4" x 20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0606 - $0.0707 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0624 - $0.0728 | 1000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.3956 - $0.5427 | 4000 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue