Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
$0.0632 - $0.0734 | 2000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
$0.0596 - $0.0695 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
$0.0632 - $0.0734 | 1000 In stock |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
$0.0614 - $0.0716 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
$0.0641 - $0.0747 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
$0.0717 - $0.0836 | 4000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
$0.3503 - $0.4088 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
$0.0567 - $0.0663 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
0.874 in
22.2 mm
|
Hexagonal Drive
|
||
$0.0639 - $0.0746 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
2 in
50.8 mm
|
Hexagonal Drive
|
||
$0.0563 - $0.0653 | 4000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
0.5 in
12.7 mm
|
Hexagonal Drive
|
||
$0.0746 - $0.0869 | 10000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
$0.0364 - $0.0483 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.078 in
2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
$0.3956 - $0.5427 | 7000 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
$0.0611 - $0.0711 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
$0.066 - $0.0768 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
1.063 in
27 mm
|
Hexagonal Socket Drive
|
||
$0.0549 - $0.0641 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
$0.0566 - $0.066 | 2000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
0.752 in
19.1 mm
|
Hexagonal Drive
|
||
$0.0633 - $0.0735 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
1.874 in
47.6 mm
|
Hexagonal Drive
|
||
$0.0711 - $0.0831 | 15000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
$0.0795 - $0.0927 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue