Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0524 - $0.0611 | 8000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0573 - $0.0671 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.125 in
28.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0531 - $0.062 | Request the lead time here |
#4-48
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0633 - $0.0735 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.875 in
47.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0537 - $0.0626 | 10000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0554 - $0.0647 | 4000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.1356 - $0.1581 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
2.250 in
57.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0539 - $0.0627 | 4000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0555 - $0.0648 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.125 in
28.6 mm
|
Hexagonal Socket Drive
|
||
| $0.0528 - $0.0614 | 4000 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0621 - $0.0725 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.625 in
41.3 mm
|
Hexagonal Socket Drive
|
||
| $0.0513 - $0.0603 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0528 - $0.0614 | 19000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0549 - $0.0642 | 14000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0624 - $0.0729 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.750 in
44.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0513 - $0.0603 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.094 in
2.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0512 - $0.06 | 8000 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0531 - $0.062 | 7000 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0527 - $0.0614 | 1000 In stock |
#4-48
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0543 - $0.0632 | 5000 In stock |
#4-36
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue