Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0545 - $0.0635 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.563 in
14.3 mm
|
Hexagonal Socket Drive
|
||
| $0.0563 - $0.0654 | 1000 In stock |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0531 - $0.062 | 1000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0552 - $0.0645 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0639 - $0.0746 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0579 - $0.0674 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
| $0.0555 - $0.0648 | 1000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.0587 - $0.0686 | Request the lead time here |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0554 - $0.0647 | 1000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
| $0.0569 - $0.0665 | 6000 In stock |
8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0626 - $0.0731 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| $0.0611 - $0.0711 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| $0.06 - $0.0699 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| $0.0653 - $0.0762 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.813 in
20.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0653 - $0.0762 | Request the lead time here |
1/4" x 20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
Hexagonal Socket Drive
|
||
| $0.0732 - $0.0855 | 6000 In stock |
1/4" x 20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| $0.0695 - $0.0812 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| $0.3503 - $0.4088 | Request the lead time here |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| $0.3819 - $0.5238 | 11000 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| $0.3894 - $0.5343 | 5000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue