Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
$0.2592 - $0.3026 | 1000 In stock |
3/8-16
|
Nylon 6/6
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
$0.4097 - $0.5618 | 1500 In stock |
5/8-11
|
Nylon 6/6
|
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
$0.2396 - $0.2795 | 1000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
$0.3894 - $0.5343 | 5000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
Hexagonal Socket Drive
|
||
$0.0603 - $0.0704 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
$0.062 - $0.0723 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
$0.0725 - $0.0845 | 4000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
011032T031 | $0.0606 - $0.0707 | 3000 In stock |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
|
$0.0608 - $0.0708 | Request the lead time here |
#8-32
|
PA
|
0.079 in
2 mm
|
1.126 in
28.6 mm
|
Hexagonal Drive
|
||
$0.0753 - $0.0876 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.500 in
38.1 mm
|
Hexagonal Socket Drive
|
||
$0.0732 - $0.0855 | 6000 In stock |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
$0.0741 - $0.0863 | 9000 In stock |
1/4-28
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
$0.0606 - $0.0707 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
||
$0.0611 - $0.0711 | Request the lead time here |
#10-24
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
$0.0596 - $0.0695 | Request the lead time here |
#10-32
|
Nylon 6/6
|
0.094 in
2.4 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
$0.236 - $0.2753 | 11000 In stock |
5/16-18
|
Nylon 6/6
|
0.156 in
4 mm
|
0.750 in
19.1 mm
|
Hexagonal Socket Drive
|
||
$0.4946 - $0.5771 | 3000 In stock |
1/2-13
|
Nylon 6/6
|
0.250 in
6.4 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
$0.0653 - $0.0762 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
Hexagonal Socket Drive
|
||
$0.0729 - $0.0852 | Request the lead time here |
1/4-20
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
$0.0546 - $0.0639 | Request the lead time here |
#6-40
|
PA
|
0.079 in
2 mm
|
0.126 in
3.2 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue