Quantity | Unit price |
---|---|
1000 - 4999 | $0.0704 |
5000 - 9999 | $0.0668 |
10000 - 24999 | $0.0639 |
25000 + | $0.06 |
Thread Length | 0.125 in |
---|---|
Thread Length | 3.2 mm |
Thread Size | #8-32 |
Colour | Black |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue