Quantity | Unit price |
---|---|
500 - 999 | $0.0695 |
1000 - 4999 | $0.0626 |
5000 - 9999 | $0.0563 |
10000 + | $0.0507 |
Thread Length | 1.875 in |
---|---|
Thread Length | 47.6 mm |
Thread Size | #8-32 |
Colour | Black |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue