Quantity | Unit price |
---|---|
1000 - 4999 | $0.0789 |
5000 - 9999 | $0.075 |
10000 - 24999 | $0.0717 |
25000 + | $0.0677 |
Thread Length | 0.500 in |
---|---|
Thread Length | 12.7 mm |
Thread Size | #10-32 |
Colour | Black |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue