Quantity | Unit price |
---|---|
1000 - 4999 | $0.095 |
5000 - 9999 | $0.0903 |
10000 - 24999 | $0.0861 |
25000 + | $0.0815 |
Thread Length | 6.4 mm |
---|---|
Thread Length | 0.250 in |
Thread Size | 1/4-28 |
Colour | Black |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue